Pubblica i tuoi prodotti
Ceiling Mounted Rope Trackway,  7 ropes
Unisport

Ceiling Mounted Rope Trackway, 7 ropes

Climbing is instinctive to children, making ropes a firm favourite. Our products are safe and functional - down to the last detail. Roof-mounted rope systems are subject to heavy loads, so to optimise safety all our trackways are made with heavy duty C -profiles. The ropes are easy to pull out and in, with outer ropes having catches to lock them in position during use. Bent C-Rail: The rail curves downwards at the wall end, ensuring the ropes stay in place when not in use. Available in 4, 5, 6 and 8 fixing configurations. Ropes are of the highest quality hemp for long life, 34mm diameter, with white-painted steel fittings at the top and sealed at the bottom.
Voce di capitolato
  • 3500-8500 mm
Specifiche tecniche
  • Rif. Unico300207
  • Famiglia di prodottoEquipment
  • Gruppo di famigliatrackways
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2019-10-17
  • Numero di versione1
Relativo a
  • Materiale principaleAcciaio
  • Materiale secondarioOrganico
  • Progettato inSvezia
  • Prodotto inSvezia
Classificazioni
  • Categoria BIMobjectSport e tempo libero - Altro
  • Clasificazione IFCOggetto
  • Codice Uniclass 2015Ss_40_70_55_35
  • Descrizione Uniclass 2015Gymnastics and exercising equipment systems