Pubblica i tuoi prodotti
Chair Nike with slade base, and small seat, SH 50 cm
ABA Skol

Chair Nike with slade base, and small seat, SH 50 cm

Stackable chair designed to fit school environment. With powder coated gray steel frame, with seat and backrest in high pressure laminate. With adjustable footrest. The slade base makes it easy to hang the chair on the table by simply turning it over. The hole in the backrest makes it easy to grip and move the chair. The shape of the backrest also makes it easy to hang up a school bag without having it slipping off the chair. The laminate is available in five different colors and the chair is available in five different seat heights. Seat height 50 cm, seat width 36 cm and seat depth 35 cm.
Voce di capitolato
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Specifiche tecniche
  • Rif. Unico7850230
  • Famiglia di prodottoChairs
  • Gruppo di famigliaNike
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2020-02-21
  • Numero di versione1
  • Altezza (mm)850
  • Larghezza (mm)410
  • Profondità (mm)460
Relativo a
  • Materiale principaleAcciaio
  • Materiale secondarioLaminato
  • Progettato inSvezia
  • Prodotto inBosnia ed Erzegovina
  • Peso Netto (Kg)5.2
Classificazioni
  • Categoria BIMobjectArredo - Sedie, sgabelli, panche
  • Clasificazione IFCMobilia