Pubblica i tuoi prodotti
Gabriella Vanity unit with mineral composite basin
Gabriella Vanity unit with mineral composite basin
Gabriella Vanity unit with mineral composite basin
Gabriella Vanity unit with mineral composite basin
Gabriella Vanity unit with mineral composite basin
Gabriella Vanity unit with mineral composite basin
Gabriella Vanity unit with mineral composite basin
    Alterna

    Gabriella Vanity unit with mineral composite basin

    This product is only available for the Swedish market.

    Alterna Gabriella Vanity unit comes with a basin in mineral composite. With overflow hole. The cabinet is 3D-laminated and manufactured in moisture resistant MDF. Soft-closing drawers. Also available in a compact model. For wall mounting.

    To be combined together with Gabriella Tall cabinet and Ariella Mirror cabinets.

    Width: 500, 600 and 900 mm
    Depth: 390 and 460 mm
    Height: 555 mm

    Colors: white matte, grey matte and black matte

    Handles are available as accessories.

    Voce di capitolato
    • This product is only available for the Swedish market.

      Material vanity unit: MDF
      Material basin: mineral composite
      Colors: white matte, grey matte and black matte
      Soft-close

      Gabriella Vanity unit with washbasin 50 Compact
      Width: 502 mm
      Height: 555 mm
      Depth: 394 mm

      Gabriella Vanity unit with washbasin 60 Compact
      Width: 605 mm
      Height: 555 mm
      Depth: 394 mm

      Gabriella Vanity unit with washbasin 60
      Width: 605 mm
      Height: 555 mm
      Depth: 465 mm

      Gabriella Vanity unit with washbasin 90
      Width: 905 mm
      Height: 555 mm
      Depth: 465 mm

    Specifiche tecniche
    • Rif. UnicoGabriellaunderskap_mineralkomposit
    • Famiglia di prodottoSanitet
    • Gruppo di famigliaBadrumsmöbler
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2019-09-01
    • Numero di versione1
    Relativo a
    • Materiale principaleMDF
    • Materiale secondarioMarmo minerale
    • Progettato inSvezia
    • Prodotto inPolonia
    Classificazioni
    • Categoria BIMobjectArticoli sanitari - Bagno - Arredobagno
    • Clasificazione IFCTerminale sanitario
    • Codice ETIMEC010013
    • Nome ETIMBathroom vanity
    • Codice Uniclass 2015Pr_40_20_76_94
    • Descrizione Uniclass 2015Vanity units
    • Codice CSI MasterFormat 201412 35 30.23
    • Titolo CSI MasterFormat 2014Bathroom Casework
    • Numero OmniClass23-19 31 17 11
    • Titolo OmniClassBathroom Units
    • Codice CSI UniFormat IID2010
    • Titolo CSI UniFormat IIPlumbing Fixtures