Pubblica i tuoi prodotti
MB-86 Panel Door AD01 Double
Aluprof

MB-86 Panel Door AD01 Double

The construction is based on the system of thermally insulated aluminium sections MB-86, which is the most technologically advanced door system in ALUPROF’s offer. The leaf profile is adapted for being joined with special door fills, flush with the door frame on the outside face. They can be mounted to load-bearing profiles by gluing one or two sides. The possibility of using concealed hinges, additionally enhances the aesthetic value of the doors.

It is available in four versions: ST, SI, SI+ and AERO. On account of their technical parameters, panel doors are a perfect solution for improving the energy efficiency of buildings. They also provide the innovative ability to mount the panel in the structure using a double-sided tape.

Aluprof’s panel doors are characterised by both an elegant appearance and high technical parameters, and also taking into account the available overall dimensions of the structure and possibility to use the doors in larger shop window development, they provide a great deal of freedom in the arrangement of the entrance into a building. It is an ideal proposal for those for whom home is much more than only the place to live in.

Voce di capitolato
  • DATA AND TECHNICAL PARAMETERS:

    • Frame/leaf depth: 77 mm, 95 mm
    • Filling panel thickness: 22 – 95 mm
    • Maximum leaf dimensions: L up to 1400 mm, H up to 2600 mm
    • Air permeability: Class 4, PN-EN 12207:2001
    • Water tightness: Class E900 (900 Pa), PN-EN 12208:2001
    • Wind resistance: Class C5/B5, PN-EN 12210:2001
    • Thermal insulating power: Ud up to 0,44 W/m2K (for panel of 95 mm)
    • RC2 anti-burglary class
Specifiche tecniche
  • Rif. UnicoMB-86-Panel-Door-AD01-Double
  • Famiglia di prodottoWindows & Doors
  • Gruppo di famigliaMB-86 panel doors
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2021-06-02
  • Numero di versione1
Relativo a
  • Materiale principaleAlluminio
  • Materiale secondarioVetro
  • Progettato inPolonia
  • Prodotto inPolonia
Classificazioni
  • Categoria BIMobjectPorte - Porte a vento
  • Clasificazione IFCPannello porta
  • Nome UNSPSCDoors
  • Codice UNSPSC301715
  • Codice Uniclass 2015EF_25_30
  • Descrizione Uniclass 2015Doors and windows
  • Codice CSI MasterFormat 201408 13 16
  • Titolo CSI MasterFormat 2014Aluminum Doors
  • Numero OmniClass23-17 11 00
  • Titolo OmniClassDoors
  • Codice CSI UniFormat IIB2030
  • Titolo CSI UniFormat IIExterior Doors

Disponibilità Regionale

Europa Asia Nord America Africa Sud America Oceania
Albania
Afghanistan
Anguilla
Algeria
Argentina
Australia
Andorra
Arabia Saudita
Antigua e Barbuda
Angola
Bolivia
Figi
Austria
Armenia
Aruba
Benin
Brasile
Guam
Belgio
Azerbaijan
Bahamas
Botswana
Cile
Isola Norfolk
Bielorussia
Bahrein
Barbados
Burkina Faso
Colombia
Isole Cook
Bosnia ed Erzegovina
Bangladesh
Belize
Burundi
Ecuador
Isole Marianne Settentrionali
Bulgaria
Bhutan
Bermuda
Camerun
Guiana Francese
Isole Marshall
Cipro
Brunei
Canada
Capo Verde
Guyana
Isole Minori Esterne degli Stati Uniti
Città del Vaticano
Cambogia
Costa Rica
Ciad
Isole Falkland (Malvine)
Isole Pitcairn
Croazia
Cina
Cuba
Comore
Paraguay
Isole Salomone
Danimarca
Corea del Sud
Curaçao
Congo
Perù
Kiribati
Estonia
Emirati Arabi Uniti
Dominica
Costa d'Avorio
Suriname
Nauru
Finlandia
Filippine
El Salvador
Egitto
Uruguay
Niue
Francia
Georgia
Giamaica
Eritrea
Venezuela
Nuova Caledonia
Germania
Giappone
Grenada
eSwatini
Nuova Zelanda
Gibilterra
Giordania
Groenlandia
Etiopia
Palau
Grecia
Hong Kong
Guadalupa
Gabon
Papua Nuova Guinea
Guernsey
India
Guatemala
Gambia
Polinesia Francese
Irlanda
Indonesia
Haiti
Ghana
Samoa
Islanda
Iran
Honduras
Gibuti
Samoa Americane
Isola di Man
Iraq
Isole BES
Guinea
Stati Federati di Micronesia
Isole Åland
Isola di Natale
Isole Cayman
Guinea Equatoriale
Timor Est
Isole Faroe
Isole Cocos (Keeling)
Isole Turks e Caicos
Guinea-Bissau
Tokelau
Italia
Israele
Isole Vergini Americane
Kenya
Tonga
Jersey
Kazakistan
Isole Vergini britanniche
Lesotho
Tuvalu
Lettonia
Kirghizistan
Martinica
Liberia
Vanuatu
Liechtenstein
Kuwait
Messico
Libia
Wallis e Futuna
Lituania
Laos
Montserrat
Madagascar
Lussemburgo
Libano
Nicaragua
Malawi
Macedonia del Nord
Macau
Panamá
Mali
Malta
Maldive
Porto Rico
Marocco
Moldavia
Malesia
Repubblica Dominicana
Mauritania
Monaco
Mongolia
Saint Kitts e Nevis
Mauritius
Montenegro
Myanmar (Burma)
Saint Martin
Mayotte
Norvegia
Nepal
Saint Vincent e Grenadine
Mozambico
Paesi Bassi
Oman
Saint-Barthélemy
Namibia
Polonia
Pakistan
Saint-Pierre e Miquelon
Niger
Portogallo
Palestina
Santa Lucia
Nigeria
Regno Unito
Qatar
Sint Maarten
Repubblica Centrafricana
Repubblica Ceca
Singapore
Stati Uniti
Repubblica Democratica del Congo
Romania
Siria
Trinidad e Tobago
Riunione
Russia
Sri Lanka
Ruanda
San Marino
Tagikistan
Sahara Occidentale
Serbia
Tailandia
Sant'Elena
Slovacchia
Taiwan
São Tomé e Príncipe
Slovenia
Territori Britannici dell'Oceano Indiano
Senegal
Spagna
Turchia
Seychelles
Svalbard e Jan Mayen
Turkmenistan
Sierra Leone
Svezia
Uzbekistan
Somalia
Svizzera
Vietnam
Sudafrica
Ucraina
Yemen
Sudan
Ungheria
Sudan del Sud
Tanzania
Togo
Tunisia
Uganda
Zambia
Zimbabwe