Pubblica i tuoi prodotti
MB-EXPO System of fixed internal partition walls
MB-EXPO System of fixed internal partition walls
    Aluprof

    MB-EXPO System of fixed internal partition walls

    4.7 su 5 stelle4.7(7 recensioni)

    MB-EXPO fixed and mobile partition walling system is used to fabricate internal partition walls, distinguishing themselves by a tempered glass pane fixed in clamp profiles which is their structural component. The components of this system allow the fabrication of fixed walls, all-glass hinged and swinging-type doors and parked doors’ segments – accordion and folding doors. The solution is oriented mainly towards shopping malls and office buildings.

    The MB-EXPO system can be used up to a maximum height of about 4m with maximum leaves width amounting to 1.4m. It has two groups of profiles of different heights [from the floor level]: low - 36mm and high - 100mm. Profiles’ structural depth is of 33mm for low profiles and 35mm for high profiles, but there is a possibility of equalization by using wider decorative profiles. The system allows to use tempered glass of the following thicknesses: 8, 10, and 12 mm. The glazing gaskets are not visible, whichever the side. The height of the profiles and the depth of the structure can be increased by prolonged or extended decorative profiles.

    Voce di capitolato
    • FEATURES AND BENEFITS

      • invisible glazing gaskets
      • light and elegant structure
      • glazing 8, 10 and 12 mm
      • fixed profile depth regardless of the glass pane thickness
      • structures up to 4 m high
      • adapted to use numerous companies’ hardware products: Aluprof, Geze
    Specifiche tecniche
    • Rif. UnicoMB-EXPO
    • Famiglia di prodottoInternal partition walls
    • Gruppo di famigliaMB-EXPO
    • TipoShowcase (modello esempio)
    • Data di pubblicazione2020-12-18
    • Numero di versione1
    • Profondità (mm)35
    Relativo a
    • Materiale principaleAlluminio
    • Materiale secondarioVetro
    • Progettato inPolonia
    • Prodotto inPolonia
    Classificazioni
    • Categoria BIMobjectPareti - Partizioni
    • Clasificazione IFCMuro
    • Codice Uniclass 2015Ss_25_10_30
    • Descrizione Uniclass 2015Framed partition systems
    • Codice CSI MasterFormat 201410 22 23
    • Titolo CSI MasterFormat 2014Portable Partitions, Screens, and Panels
    • Numero OmniClass23-15 11 11
    • Titolo OmniClassFixed Partitions
    • Codice CSI UniFormat IIC1010
    • Titolo CSI UniFormat IIPartitions

    Disponibilità Regionale

    Europa Asia Nord America Africa Sud America Oceania
    Albania
    Afghanistan
    Anguilla
    Algeria
    Argentina
    Australia
    Andorra
    Arabia Saudita
    Antigua e Barbuda
    Angola
    Bolivia
    Figi
    Austria
    Armenia
    Aruba
    Benin
    Brasile
    Guam
    Belgio
    Azerbaijan
    Bahamas
    Botswana
    Cile
    Isola Norfolk
    Bielorussia
    Bahrein
    Barbados
    Burkina Faso
    Colombia
    Isole Cook
    Bosnia ed Erzegovina
    Bangladesh
    Belize
    Burundi
    Ecuador
    Isole Marianne Settentrionali
    Bulgaria
    Bhutan
    Bermuda
    Camerun
    Guiana Francese
    Isole Marshall
    Cipro
    Brunei
    Canada
    Capo Verde
    Guyana
    Isole Minori Esterne degli Stati Uniti
    Città del Vaticano
    Cambogia
    Costa Rica
    Ciad
    Isole Falkland (Malvine)
    Isole Pitcairn
    Croazia
    Cina
    Cuba
    Comore
    Paraguay
    Isole Salomone
    Danimarca
    Corea del Sud
    Curaçao
    Congo
    Perù
    Kiribati
    Estonia
    Emirati Arabi Uniti
    Dominica
    Costa d'Avorio
    Suriname
    Nauru
    Finlandia
    Filippine
    El Salvador
    Egitto
    Uruguay
    Niue
    Francia
    Georgia
    Giamaica
    Eritrea
    Venezuela
    Nuova Caledonia
    Germania
    Giappone
    Grenada
    eSwatini
    Nuova Zelanda
    Gibilterra
    Giordania
    Groenlandia
    Etiopia
    Palau
    Grecia
    Hong Kong
    Guadalupa
    Gabon
    Papua Nuova Guinea
    Guernsey
    India
    Guatemala
    Gambia
    Polinesia Francese
    Irlanda
    Indonesia
    Haiti
    Ghana
    Samoa
    Islanda
    Iran
    Honduras
    Gibuti
    Samoa Americane
    Isola di Man
    Iraq
    Isole BES
    Guinea
    Stati Federati di Micronesia
    Isole Åland
    Isola di Natale
    Isole Cayman
    Guinea Equatoriale
    Timor Est
    Isole Faroe
    Isole Cocos (Keeling)
    Isole Turks e Caicos
    Guinea-Bissau
    Tokelau
    Italia
    Israele
    Isole Vergini Americane
    Kenya
    Tonga
    Jersey
    Kazakistan
    Isole Vergini britanniche
    Lesotho
    Tuvalu
    Lettonia
    Kirghizistan
    Martinica
    Liberia
    Vanuatu
    Liechtenstein
    Kuwait
    Messico
    Libia
    Wallis e Futuna
    Lituania
    Laos
    Montserrat
    Madagascar
    Lussemburgo
    Libano
    Nicaragua
    Malawi
    Macedonia del Nord
    Macau
    Panamá
    Mali
    Malta
    Maldive
    Porto Rico
    Marocco
    Moldavia
    Malesia
    Repubblica Dominicana
    Mauritania
    Monaco
    Mongolia
    Saint Kitts e Nevis
    Mauritius
    Montenegro
    Myanmar (Burma)
    Saint Martin
    Mayotte
    Norvegia
    Nepal
    Saint Vincent e Grenadine
    Mozambico
    Paesi Bassi
    Oman
    Saint-Barthélemy
    Namibia
    Polonia
    Pakistan
    Saint-Pierre e Miquelon
    Niger
    Portogallo
    Palestina
    Santa Lucia
    Nigeria
    Regno Unito
    Qatar
    Sint Maarten
    Repubblica Centrafricana
    Repubblica Ceca
    Singapore
    Stati Uniti
    Repubblica Democratica del Congo
    Romania
    Siria
    Trinidad e Tobago
    Riunione
    Russia
    Sri Lanka
    Ruanda
    San Marino
    Tagikistan
    Sahara Occidentale
    Serbia
    Tailandia
    Sant'Elena
    Slovacchia
    Taiwan
    São Tomé e Príncipe
    Slovenia
    Territori Britannici dell'Oceano Indiano
    Senegal
    Spagna
    Turchia
    Seychelles
    Svalbard e Jan Mayen
    Turkmenistan
    Sierra Leone
    Svezia
    Uzbekistan
    Somalia
    Svizzera
    Vietnam
    Sudafrica
    Ucraina
    Yemen
    Sudan
    Ungheria
    Sudan del Sud
    Tanzania
    Togo
    Tunisia
    Uganda
    Zambia
    Zimbabwe