4-1/2" Poly Balustrade, Composite Porch Rail4-1/2" Poly Balustrade, Composite Porch Rail4-1/2" Poly Balustrade, Composite Porch Rail
Vedi immagini precedenti
Vedi immagini successive

4-1/2" Poly Balustrade, Composite Porch Rail

4 1/2″ Rail with 3″ or 3 1/2″ balusters is a mid-sized composite porch balustrade. It’s much more substantial than what’s found in the big box stores, but not so large that it overpowers a mid-sized home or building. This rail size can also be ordered with goosenecks for extra detail. 

As with all our Polyurethane railing systems, the 4 1/2″ composite porch balustrade is available in 8, 10, and 12′ lengths. The turned urethane spindle is the centerpiece of this balustrade. This is the size to use on small to mid-size porches, porticoes and balconies. It has a fancy, yet modest look that will not over power the exterior of a home or porch.

Our composite rail is designed to be easy to install, which appeals to many builders and installers. Polyurethane railing cuts much like wood, and the same tools will work. See our Installation Instructions for specifics on your composite railing installation.

Often when people refer to “composite railing”, they are referring to a combination wood/synthetic material. This balustrade is made of High Density Polyurethane, which is a foam product with a density similar to that of a softwood such as cedar or pine. This is what gives our synthetic balustrade the natural look and warm feel that homeowners want. And installers will love the ease of installation.

You’ll sometimes hear composite porch balustrade referred to as Fypon porch balustrade. Fypon is a brand name of polyurethane. They are probably the largest brand, but have been bought and sold by big corporations and have outsourced production to China. We make all our polyurethane products in the USA, which gives us better quality control and more consistent lead times.

Voce di capitolato
  • Composite Porch Railing is a low maintenance exterior balustrade option.  Contains an internal PVC pipe for strength & rigidity.  Cut to length just as you would a wood rail.  Support Blocks should be used every 48″ or at mid-span.  Use with our 3″ and 3 1/2″ wide Composite Balusters.  

    Our “poly” products are made from environmentally friendly water-based High Density Polyurethane (also called urethane, HDP, or simply Poly).  The material is similar in density to a softwood such as white pine.  Unlike PVC or Vinyl, our Poly material looks and feels like authentic wood.  Each pattern is made to exacting dimensions by our staff of Master Patternmakers.  The edges of American Porch polyurethane balustrade products are sharp, clean, and offer the true authentic look and feel of wood.  It comes factory primed with a high emulsion latex paint that can be finish coated with any high quality exterior latex paint. Polyurethane spindles are reinforced with an internal PVC pipe for strength and rigidity.  The rails are reinforced with either a PVC or Aluminum pipe.  Cut our Poly spindles and PVC-reinforced rails using normal woodworking techniques.  For rails with an internal aluminum pipe, a slow speed cutoff saw, a.k.a. multi-cutter, works best. 

    WHAT ARE THE BENEFITS OF USING POLY?

    While many of our customers prefer the authenticity of wood, there is no question that urethane products have a few advantages.  Urethane is very low maintenance. The paint is chemically bonded during the molding process which prevents cracking and peeling. An additional primer is applied before shipping all orders. Urethane will not take on moisture, which allows it to withstand the environmental elements. It will not rot and is impervious to insects. Urethane simulates wood, is structurally sound and is the perfect enhancement for any of your building or remodeling projects. American Porch polyurethane balustrade products are made here in the USA.

Specifiche tecniche
  • Rif. Unico5-inch-composite-porch-balustrade
  • Famiglia di prodottoRailings
  • Gruppo di famigliaPoly Balustrade
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2020-02-19
  • Numero di versione1
Relativo a
  • Materiale principalePoliuretano
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectEdilizia - Parapetti e ringhiere
  • Clasificazione IFCRinghiera
  • Nome UNSPSCRails
  • Codice UNSPSC301031
  • Codice Uniclass 1.4L4421
  • Descrizione Uniclass 1.4Railings
  • Codice Uniclass 2.0SS-25-15-05-05
  • Descrizione Uniclass 2.0Balustrade And Guarding Systems
  • Codice Uniclass 2015Ss_25_15_60_05
  • Descrizione Uniclass 2015Balustrade and guarding systems
  • Codice Riferimento NBS25-15-05-05
  • Descrizione Riferimento NBSBalustrade And Guarding Systems
  • Codice CSI MasterFormat 201406 63 00
  • Titolo CSI MasterFormat 2014Plastic Railings
  • Numero OmniClass23-17 25 11 11 17

Disponibilità Regionale

Nord America
Stati Uniti