Pubblica i tuoi prodotti
VARIA-150N 15.6” Professional-Grade, Persona-Defined Touch Panel (No-Comm)
AMX

VARIA-150N 15.6” Professional-Grade, Persona-Defined Touch Panel (No-Comm)

AMX VARIA-150N is a 15.6” professional-grade panel, specifically designed to exclude the camera, Near Field Communication (NFC), and microphone of the original AMX Varia series panels to meet the security requirements of facilities that do not allow these capabilities.

AMX Varia panels were designed to adapt to the unique needs of your environment by offering a selection of personas. Varia personas are pre-loaded apps that define the entire panel experience. Personas include:

  • Web Kiosk - Varia becomes a full-screen, frameless interface for accessing web applications such as a wayfinding app, hoteling app, or custom control app.
  • Zoom Rooms Controller - Converts Varia into a dedicated Zoom Rooms appliance.
  • AMX Book Scheduling - Transforms Varia into a dedicated stand-alone room scheduling touch panel.
  • AMX G5 Control - All the features and capabilities of the previous AMX touch panel generation, Modero G5, are now encompassed in a single persona.

Varia panels include a versatile mount that provides wall, glass, and VESA-mounting capabilities. Optional tabletop mounting accessories are also available offering users the ability to meet any mounting need.

Varia panels support the most advanced security protocols, including HTTPS, 802.1X, TLS 1.3, and Modern Authentication or OAuth 2.0.

An integrated wizard streamlines initial setup and CloudworX Manager ensures seamless future support through mass configuration and updates.

Common Applications

Whether you need a flexible UX for custom integrations or a beautiful, professional-grade appliance to access your server-based control dashboard, Varia flexes with your needs. You may want a simple and intuitive scheduling panel or a dedicated Zoom Rooms Control manager. Whatever your application, Varia is the perfect touch panel for every unique environment.

Voce di capitolato
  • Features

    • Persona-Defined Experience – Pre-loaded Web Kiosk, Zoom Rooms Controller, AMX Book Room Scheduling, and AMX G5 Control Personas transform Varia into the ideal customizable panel to serve the unique needs of any user
    • Mounting Flexibility – Includes a universal mount that provides wall, glass, and VESA-mounting capabilities. Optional tabletop mounting accessories allow users to utilize just about any mounting orientation to suit any application
    • Advanced Security – Supports HTTPS, 802.1X, TLS 1.3, and Modern Authentication or OAuth 2.0
    • Any-Color Side LEDs – Over 1 million programmatically selectable colors
    • Communication-enabling Technologies – Speakers, microphone, and Front-facing HD camera
    • Intelligence-enhancing Technologies – NFC Read/Write, Proximity Sensor, Ambient Light Sensor
    • Setup Wizard – Simplified out-of-box setup experience
    • CloudworX Manager – Mass updates and configuration of settings

    SKU Numbers: AMX-UTP1511N

Specifiche tecniche
  • Rif. Unicovaria-150n-touch-panel
  • Famiglia di prodottoElectronics
  • Gruppo di famigliaTouch Panels
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2026-03-28
  • Numero di versione1
Relativo a
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectElementi elettronici - Comunicazione
  • Clasificazione IFCDistribuzione elettrica
  • Codice ETIMEC001634
  • Nome ETIMAudio/video transmitting system
  • Nome UNSPSCElectrical controls and accessories
  • Codice UNSPSC391215
  • Codice Uniclass 2015Pr_40_30_86_88
  • Descrizione Uniclass 2015Touch panels
  • Codice CSI MasterFormat 201440 63 00
  • Titolo CSI MasterFormat 2014Control System Equipment
  • Numero OmniClass23-27 13 13
  • Titolo OmniClassBuilding Control Systems