MWN130 150 Nubis Propeller Water Meter (Woltman) with Horizontal Rotor Axis

MWN130 150 Nubis Propeller Water Meter (Woltman) with Horizontal Rotor Axis

For measuring of consumption of greater amounts of hot water with a temperature up to 130 °C, on the maximum working pressure up to 16 bar (PN16). Suitable for installation in the horizontal hoses (pipelines) with the counter directed upwards (H), in vertical or horizontal hoses with the counter directed sidewards (V) or in diagonal hoses (H/V). MWN water meters in standard version are equipped with six-barrel counter (IP65, IP68 – optional) and painted cast-iron housing. Water meters are adapted to operation in the systems of remote data transfer (AMR).
Voce di capitolato
  • Metrological class (MID):
    - MWN130 - Warm water R25÷40 - H, V

    Product features:
    - Preequipped for installation of: radio module for communication in the Wireless M-Bus, M-Bus module and impulse module (not applicable to water meters for hot water and versions with NK, NO, NKO and NKOP transmitters)
    - Wide measuring range
    - Low starting rate
    - Removable measuring panel
    - Double-sided rotor bearing
    - Easy reading of the water meter counter
    - Counter mechanism with blockade against multiple rotating, at rotation angle more than 360°
    - Readings reliability
    - In special option housing with connection for pressure measurement DN50-300 (cold and hot water)
    - On request possibility of another drilling
Specifiche tecniche
  • Rif. Unicomwn130-150
  • Famiglia di prodottoPropeller Water Meter (Woltman)
  • Gruppo di famigliawith Horizontal Rotor Axis
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2018-05-25
  • Numero di versione1
  • Altezza (mm)357
  • Larghezza (mm)300
  • Profondità (mm)285
Relativo a
  • Materiale principaleGhisa
  • Materiale secondarioPlastica
  • Progettato inPolonia
  • Prodotto inPolonia
Classificazioni
  • Categoria BIMobjectImpianto idraulico - Impianto idraulico - Altro
  • Clasificazione IFCRegolatore di flusso
  • Codice Uniclass 1.4L7118
  • Descrizione Uniclass 1.4Water meters
  • Codice Uniclass 2.0PR-50-54-96
  • Descrizione Uniclass 2.0Water Meters
  • Codice Uniclass 2015Pr_80_51_51_97
  • Descrizione Uniclass 2015Water meters
  • Codice Riferimento NBS75-70-54-95
  • Descrizione Riferimento NBSWater Metering Systems
  • Codice CSI MasterFormat 201440 71 36
  • Titolo CSI MasterFormat 2014Turbine Flow Meters
  • Numero OmniClass23-39 21 13
  • Codice CSI UniFormat IID2020
  • Titolo CSI UniFormat IIDomestic Water Distribution

Disponibilità Regionale

Europa Nord America Asia Africa Oceania Sud America
Albania
Anguilla
Afghanistan
Egitto
Samoa Americane
Argentina
Andorra
Antigua e Barbuda
Bahrein
Algeria
Australia
Bolivia
Austria
Aruba
Iran
Angola
Isole Cook
Brasile
Bielorussia
Barbados
Iraq
Benin
Stati Federati di Micronesia
Cile
Belgio
Belize
Israele
Botswana
Figi
Colombia
Bosnia ed Erzegovina
Bermuda
Giordania
Burkina Faso
Polinesia Francese
Ecuador
Bulgaria
Isole Vergini britanniche
Kuwait
Burundi
Guam
Isole Falkland (Malvine)
Croazia
Canada
Libano
Camerun
Kiribati
Guiana Francese
Cipro
Isole BES
Oman
Capo Verde
Isole Marshall
Guyana
Repubblica Ceca
Isole Cayman
Palestina
Repubblica Centrafricana
Nauru
Paraguay
Danimarca
Saint Martin
Qatar
Ciad
Nuova Caledonia
Perù
Estonia
Costa Rica
Arabia Saudita
Comore
Nuova Zelanda
Suriname
Isole Faroe
Cuba
Siria
Costa d'Avorio
Niue
Uruguay
Finlandia
Curaçao
Turchia
Repubblica Democratica del Congo
Isola Norfolk
Venezuela
Francia
Dominica
Emirati Arabi Uniti
Gibuti
Isole Marianne Settentrionali
Germania
Repubblica Dominicana
Yemen
Guinea Equatoriale
Palau
Gibilterra
El Salvador
Armenia
Eritrea
Papua Nuova Guinea
Grecia
Groenlandia
Azerbaijan
Etiopia
Isole Pitcairn
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Ungheria
Guadalupa
Bhutan
Ghana
Isole Salomone
Islanda
Guatemala
Territori Britannici dell'Oceano Indiano
Guinea
Timor Est
Irlanda
Haiti
Brunei
Guinea-Bissau
Tokelau
Isola di Man
Honduras
Cambogia
Kenya
Tonga
Italia
Giamaica
Cina
Lesotho
Tuvalu
Jersey
Martinica
Isola di Natale
Liberia
Isole Minori Esterne degli Stati Uniti
Lettonia
Messico
Isole Cocos (Keeling)
Libia
Wallis e Futuna
Liechtenstein
Montserrat
Georgia
Madagascar
Vanuatu
Lituania
Nicaragua
Hong Kong
Malawi
Lussemburgo
Panamá
India
Mali
Macedonia (FYROM)
Porto Rico
Indonesia
Mauritania
Malta
Saint Kitts e Nevis
Giappone
Mauritius
Moldavia
Santa Lucia
Kazakistan
Mayotte
Monaco
Saint-Pierre e Miquelon
Kirghizistan
Marocco
Montenegro
Saint Vincent e Grenadine
Laos
Mozambico
Paesi Bassi
Saint-Barthélemy
Macau
Namibia
Norvegia
Sint Maarten
Malesia
Niger
Polonia
Bahamas
Maldive
Nigeria
Portogallo
Trinidad e Tobago
Mongolia
Congo
Romania
Isole Turks e Caicos
Myanmar (Burma)
Riunione
Russia
Isole Vergini Americane
Nepal
Ruanda
San Marino
Stati Uniti
Pakistan
Sant'Elena
Serbia
Filippine
São Tomé e Príncipe
Slovacchia
Singapore
Senegal
Slovenia
Corea del Sud
Seychelles
Spagna
Sri Lanka
Sierra Leone
Svalbard e Jan Mayen
Taiwan
Somalia
Svezia
Tagikistan
Sudafrica
Svizzera
Tailandia
Sudan del Sud
Ucraina
Turkmenistan
Sudan
Regno Unito
Uzbekistan
Swaziland
Città del Vaticano
Vietnam
Tanzania
Isole Åland
Gambia
Togo
Tunisia
Uganda
Sahara Occidentale
Zambia
Zimbabwe