JS 1,6-02 SMART C+ Vane-Wheel Single-Jet Dry Water Meter

JS 1,6-02 SMART C+ Vane-Wheel Single-Jet Dry Water Meter

For measuring the flow and volume of water with a temperature up to 30 °C or 50 °C in the closed-circuit system with the full flow of the flux, and on the maximum working pressure up to 16 bar (PN16). Suitable for installation in the horizontal hoses (pipelines) with the counter directed upwards (H) and in vertical or horizontal hoses with the counter directed sidewards (V). Water meters SMART C+ in standard version are equipped with low eight-barrel counter (IP65), antimagnetic protection SN +, brass housing and they are adapted to operation in the systems of remote data transfer (AMR).
Voce di capitolato
  • Metrological class (MID):
    - Cold water R160 - H; R63 - V

    Features and advantages:
    - Resistant to strong external magnetic field
    - Preequipped for installation of: radio module for communication in the Wireless M-Bus, impulse module and M-Bus module
    - Readings reliability – fulfils the newest metrological requirements of MID
    - Easy reading of the water meter counter
    - Hermetic counter (with increased tightness) resistant to steaming
    - Counter mechanism with blockade against multiple rotating, at rotation angle more than 360°
    - Protection against mechanical tampering
    - Protection limiting the results of water freezing
    - Double-sided rotor bearing
    - Outlet port of water meter housing suitable for optional installation of a return valve.

    On request:
    - Counter version IP68
    - With hard bearings (water meters for warm water circulation systems - sign letter "S")
Specifiche tecniche
  • Rif. Unicosmartc1-6-02
  • Famiglia di prodottoVane-Wheel Water Meters
  • Gruppo di famigliaSingle-Jet, Dry
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2018-05-25
  • Numero di versione1
  • Altezza (mm)68.5
  • Larghezza (mm)110
  • Profondità (mm)72
Relativo a
  • Materiale principaleOttone
  • Materiale secondarioPlastica
  • Progettato inPolonia
  • Prodotto inPolonia
Classificazioni
  • Categoria BIMobjectImpianto idraulico - Impianto idraulico - Altro
  • Clasificazione IFCRegolatore di flusso
  • Codice Uniclass 1.4L7118
  • Descrizione Uniclass 1.4Water meters
  • Codice Uniclass 2.0PR-50-54-96
  • Descrizione Uniclass 2.0Water Meters
  • Codice Uniclass 2015Pr_80_51_51_97
  • Descrizione Uniclass 2015Water meters
  • Codice Riferimento NBS75-70-54-95
  • Descrizione Riferimento NBSWater Metering Systems
  • Codice CSI MasterFormat 201440 71 36
  • Titolo CSI MasterFormat 2014Turbine Flow Meters
  • Numero OmniClass23-39 21 13
  • Codice CSI UniFormat IID2020
  • Titolo CSI UniFormat IIDomestic Water Distribution

Disponibilità Regionale

Europa Nord America Asia Africa Oceania Sud America
Albania
Anguilla
Afghanistan
Egitto
Samoa Americane
Argentina
Andorra
Antigua e Barbuda
Bahrein
Algeria
Australia
Bolivia
Austria
Aruba
Iran
Angola
Isole Cook
Brasile
Bielorussia
Barbados
Iraq
Benin
Stati Federati di Micronesia
Cile
Belgio
Belize
Israele
Botswana
Figi
Colombia
Bosnia ed Erzegovina
Bermuda
Giordania
Burkina Faso
Polinesia Francese
Ecuador
Bulgaria
Isole Vergini britanniche
Kuwait
Burundi
Guam
Isole Falkland (Malvine)
Croazia
Canada
Libano
Camerun
Kiribati
Guiana Francese
Cipro
Isole BES
Oman
Capo Verde
Isole Marshall
Guyana
Repubblica Ceca
Isole Cayman
Palestina
Repubblica Centrafricana
Nauru
Paraguay
Danimarca
Saint Martin
Qatar
Ciad
Nuova Caledonia
Perù
Estonia
Costa Rica
Arabia Saudita
Comore
Nuova Zelanda
Suriname
Isole Faroe
Cuba
Siria
Costa d'Avorio
Niue
Uruguay
Finlandia
Curaçao
Turchia
Repubblica Democratica del Congo
Isola Norfolk
Venezuela
Francia
Dominica
Emirati Arabi Uniti
Gibuti
Isole Marianne Settentrionali
Germania
Repubblica Dominicana
Yemen
Guinea Equatoriale
Palau
Gibilterra
El Salvador
Armenia
Eritrea
Papua Nuova Guinea
Grecia
Groenlandia
Azerbaijan
Etiopia
Isole Pitcairn
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Ungheria
Guadalupa
Bhutan
Ghana
Isole Salomone
Islanda
Guatemala
Territori Britannici dell'Oceano Indiano
Guinea
Timor Est
Irlanda
Haiti
Brunei
Guinea-Bissau
Tokelau
Isola di Man
Honduras
Cambogia
Kenya
Tonga
Italia
Giamaica
Cina
Lesotho
Tuvalu
Jersey
Martinica
Isola di Natale
Liberia
Isole Minori Esterne degli Stati Uniti
Lettonia
Messico
Isole Cocos (Keeling)
Libia
Wallis e Futuna
Liechtenstein
Montserrat
Georgia
Madagascar
Vanuatu
Lituania
Nicaragua
Hong Kong
Malawi
Lussemburgo
Panamá
India
Mali
Macedonia (FYROM)
Porto Rico
Indonesia
Mauritania
Malta
Saint Kitts e Nevis
Giappone
Mauritius
Moldavia
Santa Lucia
Kazakistan
Mayotte
Monaco
Saint-Pierre e Miquelon
Kirghizistan
Marocco
Montenegro
Saint Vincent e Grenadine
Laos
Mozambico
Paesi Bassi
Saint-Barthélemy
Macau
Namibia
Norvegia
Sint Maarten
Malesia
Niger
Polonia
Bahamas
Maldive
Nigeria
Portogallo
Trinidad e Tobago
Mongolia
Congo
Romania
Isole Turks e Caicos
Myanmar (Burma)
Riunione
Russia
Isole Vergini Americane
Nepal
Ruanda
San Marino
Stati Uniti
Pakistan
Sant'Elena
Serbia
Filippine
São Tomé e Príncipe
Slovacchia
Singapore
Senegal
Slovenia
Corea del Sud
Seychelles
Spagna
Sri Lanka
Sierra Leone
Svalbard e Jan Mayen
Taiwan
Somalia
Svezia
Tagikistan
Sudafrica
Svizzera
Tailandia
Sudan del Sud
Ucraina
Turkmenistan
Sudan
Regno Unito
Uzbekistan
Swaziland
Città del Vaticano
Vietnam
Tanzania
Isole Åland
Gambia
Togo
Tunisia
Uganda
Sahara Occidentale
Zambia
Zimbabwe