Utilizziamo i cookie per il nostro sito

Utilizzando questo sito autorizzi l'utilizzo dei cookie.

45° Street Elbows - Small Diameter Series

Unique ref.: 806-2-ftgxc-small-diameter-series
Produttore: APOLLOXPRESS
Famiglia prodotto: Pipework Fittings
Gruppo prodotto: Elbows
Data di pubblicazione: 2014-01-01
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
The APOLLOXPRESS Small Diameter Series features a Lead-Free dezincification resistant copper or brass body an EPDM O-Ring and Leak Before Press technology. Our Small Diameter APOLLOXPRESS products are manufactured utilizing proven ASTM materials and standards and may be joined with multiple commercially available Press tools. Proudly Made In The USA.


Materiale principale: Copper
Materiale secondario:
Progettato in: United States
Prodotto in: United States

Categoria BIMobject: Plumbing - Joints
Classificazione IFC: Pipe Fitting
Uniclass 1.4 Codice: L71163
Uniclass 1.4 Descrizione: Pipe couplings/connectors
Uniclass 2.0 Codice: PR-62-64
Uniclass 2.0 Descrizione: Pipe Fittings
Uniclass 2015 Codice: Pr_65_52_63_18
Uniclass 2015 Descrizione: Copper pipeline fittings
NBS Reference Codice: 62-64
NBS Reference Descrizione: Pipe Fittings
CSI MasterFormat 2014 Code: 40 05 17
CSI MasterFormat 2014 Title: Copper Process Pipe and Tubing
Numero OmniClass: 23-27 43 00
Titolo OmniClass: Pipe Fittings
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
Questo prodotto è disponibile in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

APOLLOXPRESS

APOLLOXPRESS Data Set

Nome Valore
Industry Standards NSF 61, NSF 372, IAPMO PS 117, cUPC®, IPC
Manufacturer Product Line APOLLOXPRESS
Material Copper - Naturally Lead Free
Model Number 806-2 FTGxC - Small Diameter Series
Pressure Rating at 250 deg F 200 psi
Size 1/2", 3/4", 1", 1-1/4", 1-1/2", 2"

All BIM objects are real products from real manufacturers confirmed and approved