Pubblica i tuoi prodotti
ARDEX FL™ Rapid Set, Flexible, Sanded Grout​​​​​​​​
ARDEX FL™ Rapid Set, Flexible, Sanded Grout​​​​​​​​
ARDEX FL™ Rapid Set, Flexible, Sanded Grout​​​​​​​​
    ARDEX

    ARDEX FL™ Rapid Set, Flexible, Sanded Grout​​​​​​​​

    A highly versatile, rapid setting sanded grout with a revolutionary creamy, fluid consistency that makes it extremely easy to apply and cover larger areas in significantly less time than traditional grouts. Super hard in the joints, but won’t stick to the tile. Use for interior or exterior floors and walls in commercial or residential applications. Ideal for high traffic areas and wet areas including swimming pools, fountains and showers.

    • Open to traffic in just 90 minutes
    • Excellent color consistency
    • Much fuller, stronger grout joints
    • Stain resistant and water repellant
    • For grout joints 1/16” to 1/2” (1.5 mm to 12 mm)
    • No slake time or sealers required
    • Available in 35 ARDEX colors – (grout color chart)
    • 10 lb (4.5 kg) box /25 lb (11 kg) bag

    Specifiche tecniche
    • Rif. Unicoardex-fl
    • Famiglia di prodottoTile & Stone Installation System
    • Gruppo di famigliaGrout
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2018-09-07
    • Numero di versione1
    Relativo a
    • Progettato inStati Uniti
    Classificazioni
    • Categoria BIMobjectPavimentazioni - Rivestimenti
    • Codice CSI MasterFormat 201403 60 00
    • Titolo CSI MasterFormat 2014Grouting
    • Numero OmniClass23-13 15 15
    • Titolo OmniClassGrouts

    Disponibilità Regionale

    Nord America Europa