Pubblica i tuoi prodotti
ARDEX MC™ RAPID One-Coat Moisture Control System For Concrete to Receive ARDEX Products​​​
ARDEX MC™ RAPID One-Coat Moisture Control System For Concrete to Receive ARDEX Products​​​
ARDEX MC™ RAPID One-Coat Moisture Control System For Concrete to Receive ARDEX Products​​​
    ARDEX

    ARDEX MC™ RAPID One-Coat Moisture Control System For Concrete to Receive ARDEX Products​​​

    The ARDEX MC™ RAPID MOISTURE CONTROL SYSTEM is a one-coat, 100% solids epoxy moisture management system formulated to suppress excessive moisture vapor emissions in new or existing concrete prior to installing an ARDEX underlayment with flooring. It is especially suited to treat areas of new concrete in critical installations, such as health care and institutional applications where the construction schedule does not allow adequate drying of the concrete. ARDEX MC RAPID is also recommended over existing concrete where the level of moisture emissions from the slab exceeds the maximum allowed by the manufacturer of the finished floor covering.

    • One-coat epoxy resin system
    • No sand broadcast required for underlayment applications of 1/4” (6 mm) or less
    • Ready to prime in just 4 hours
    • Solvent free, alkali resistant
    • Tenacious bond to substrate
    • Reduces vapor emissions to acceptable levels for floor coverings
    • For RH readings up to 100%
    • ASTM E96 perm rating - 0.06
    • Use under all standard commercial and residential floor coverings on interior substrates only
    • Use under all ARDEX interior toppings (sand broadcast method only)

    Available in 1.65 gal. (6.25 L) unit

    Specifiche tecniche
    • Rif. Unicoardex-mc-rapid
    • Famiglia di prodottoMoisture Control System
    • Gruppo di famigliaSubstrate Preparation
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2018-09-07
    • Numero di versione1
    Relativo a
    • Progettato inStati Uniti
    Classificazioni
    • Categoria BIMobjectPavimentazioni - Rivestimenti
    • Codice CSI MasterFormat 201409 90 00
    • Titolo CSI MasterFormat 2014Painting and Coating
    • Numero OmniClass23-15 17 29 11
    • Titolo OmniClassIndustrial Floor Coatings

    Disponibilità Regionale

    Nord America Oceania