Utilizziamo i cookie per il nostro sito

Utilizzando questo sito autorizzi l'utilizzo dei cookie.

Suction Guides

Unique ref.: armstrong-accessories-suction-guides
Produttore: Armstrong Fluid Technology
Famiglia prodotto: Pump Components
Gruppo prodotto: Accessories
Data di pubblicazione: 2018-05-01
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (20)
Armstrong Suction Guides (SGs) are installed on the suction side of pumps to protect against damage from debris and foreign matter, and optimize flow efficiency.
Most installations require a long radius elbow, flowstraightening entrance pipe, and “y” strainer - the Suction Guide’s versatile 4-function design saves space and installation costs by incorporating all these devices into a single solution

The Armstrong Suction Guides (SG) are multi-function pump fittings that provide a 90° elbow, guide vanes, and an in-line strainer. Suction guides reduce pump installation cost and floor space requirements.

Applications: HVAC-system pumping; general purpose pumping; industrial/process pumping (water or glycol based).

Materials: Cast Iron, ductile iron; grooved, flanged or threaded connections

Performance range: Suitable for all Armstrong commercial pumps and pumping systems

Temperature: 230°F (110°C)

Size: 1.5” to 20” (40 mm to 500 mm)


Materiale principale: Cast iron
Materiale secondario:
Progettato in: United States
Prodotto in: United States

Categoria BIMobject: Plumbing - Pumps
Nome UNSPSC: Pump parts and accessories
Codice UNSPSC: 401517
Uniclass 1.4 Codice: L75313
Uniclass 1.4 Descrizione: Pumps accessories
Uniclass 2015 Codice: Pr_65_53
Uniclass 2015 Descrizione: Pump products
Numero OmniClass: 23-27 17 45
Titolo OmniClass: Pump Components 
Questo prodotto è disponibile in:
North America
  • United States

BIMobject SEEK Properties

Plumbing - Pumps

Nome Valore
Applications HVAC-system pumping ; General purpose pumping ; Industrial/process pumping (water or glycol based)
Materials Cast iron ; Ductile iron ; Grooved, flanged or threaded connections
Size 1 1/2" — 1' 8"

All BIM objects are real products from real manufacturers confirmed and approved