Utilizziamo i cookie per il nostro sito

Utilizzando questo sito autorizzi l'utilizzo dei cookie.

Design Envelope 6900 Dualpak Boosters

Unique ref.: armstrong-design-envelope-boosters-6900
Produttore: Armstrong Fluid Technology
Famiglia prodotto: Booster Pumps
Gruppo prodotto: Design Envelope Boosters
Data di pubblicazione: 2018-05-01
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (20)
The Design Envelope Booster systems are exciting products which integrate the added-value of Armstrong Brand variable speed control with traditional MultiStage pump designs, for the smallest footprint. These state-of-the-art units feature fully Stainless Steel construction, including headers, base, panel support and pumps, other than larger pump series casings, no-flow shutdown, soft-fill for initial fill and post-power failure start-up, and power saving reduced pressure setting at low flows

Armstrong 6900 Design Envelope Boosters are fully assembled, programmed, integrated and factory-tested turn-key booster systems. They are equipped with either close coupled or split coupled dualARM pumps including integrated controls for superior performance and energy efficiency across broad operating envelopes. Most suitable for applications where energy consumption and low maintenance are critical, installation space comes at a premium, and occupant comfort is a high priority.


Materiale principale:
Materiale secondario:
Progettato in: United States
Prodotto in: United States

Categoria BIMobject: Plumbing - Pumps
Nome UNSPSC: Pumps
Codice UNSPSC: 401515
Uniclass 1.4 Codice: L217122
Uniclass 1.4 Descrizione: Booster pumps
Uniclass 2.0 Codice: PR-68
Uniclass 2.0 Descrizione: Pumps
Uniclass 2015 Codice: Pr_65_53_86_66
Uniclass 2015 Descrizione: Pressure booster pumps
NBS Reference Codice: 68
NBS Reference Descrizione: Pumps
CSI MasterFormat 2014 Code: 22 11 23.13
CSI MasterFormat 2014 Title: Domestic-Water Packaged Booster Pumps
Numero OmniClass: 23-27 17 00
Titolo OmniClass: Pumps
Questo prodotto è disponibile in:
North America
  • United States

BIMobject SEEK Properties

Plumbing - Pumps

Nome Valore
Applications New and retrofit water boosting installations in mid-size residential, commercial, or industrial settings (such as apartment buildings, office towers, hospitals, hotels, schools, water treatment plants, factories, etc.)

Armstrong Fluid Technology

Properties

Nome Valore
Performance range Refer to envelope charts for exact coverage
Power Range Up to 7.5 hp (close coupled pumps), up to 20 hp (split coupled pumps)

All BIM objects are real products from real manufacturers confirmed and approved