Utilizziamo i cookie per il nostro sito. Utilizzando questo sito autorizzi l'utilizzo dei cookie..
;

Design Envelope 4312 Twin Pumps for Commercial Heating and Cooling

Unique ref.: armstrong-design-envelope-pump-4312
Produttore: Armstrong Fluid Technology
Famiglia prodotto: Motor Pumps
Gruppo prodotto: Design Envelope Pumps
Data di pubblicazione: 2018-05-01
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (20)
Applications
HVAC-system pumping; general purpose pumping; industrial/process pumping (water or glycol based)
Description
Pipe-mounted 2-pump unit with integrated intelligent controls for space-saving installation, superior energy performance, and duty/standby operation. Saves up to 75% in energy over comparable traditional constant speed or variable frequency operated pump installations.
Materials
  • Cast or ductile iron casing
  • Cast iron or bronze impeller
  • Sintered silicon carbide mechanical seal

Performance range
Up to 1250 USgpm (80 L/s) flow and 400 ft (120 m) head
Temperature
250oF (121oC)
Power Range
1 hp to 100 hp (0.75 kW to 75 kW)
Size
2" to 6” (50 mm to 150 mm)
Lowest installed cost
Vertical In-line design eliminates the need for inertia bases, housekeeping pads, and flex connectors and reduces piping requirement
2-pump casing for reduced footprint
Integrated intelligent controls eliminate procurement, installation (incl. wiring), calibration and upkeep of differential pressure sensors
Superior energy performance qualifies for significant cost recovery under utility and government rebate programs
Lowest operating cost
Integrated intelligent controls – combined with perfect component match-up and tuning – for up to 75% in energy savings over traditional constant speed and variable frequency operated pump installations
Shorter pipe runs for reduced system friction
Vertical In-Line configuration allows less disruptive pump service (casing stays in place)
Lowest environmental cost
75% decrease in energy consumption reduces operational greenhouse gas emissions at equal ratio
Elimination of inertia bases, housekeeping pads, flex connectors and superfluous piping avoids all procurement related environmental impacts (material, energy, carbon)
Equipment downsizing mitigates environmental impacts associated with procuring unnecessarily large equipment
Integrated Twin design packs and ships more economically for less packaging waste compared to loose component shipping and assembly
Lowest project and operating risk
Integrated intelligent controls for fast and easy commissioning as well as reduced radio frequency interference/ improved electromagnetic compatibility
Single source-responsibility for optimum design and field support
Twin design for full redundancy in case of emergency or routine servicing


Materiale principale: Cast iron
Materiale secondario:
Progettato in: United States
Prodotto in: United States

Categoria BIMobject: Impianto idraulico - Pompe
Uniclass 1.4 Codice: JY20
Uniclass 1.4 Descrizione: Pumps
Uniclass 2.0 Codice: PR-68
Uniclass 2.0 Descrizione: Pumps
Uniclass 2015 Codice: Pr_65_53
Uniclass 2015 Descrizione: Pump products
NBS Reference Codice: 68
NBS Reference Descrizione: Pumps
CSI MasterFormat 2014 Code: 22 11 23
CSI MasterFormat 2014 Title: Domestic Water Pumps
Numero OmniClass: 23-27 17 00
Titolo OmniClass: Pumps
Questo prodotto è disponibile in:
North America
  • United States

BIMobject SEEK Properties

Plumbing - Pumps

Nome Valore
Application HVAC-system pumping ; General purpose pumping ; Industrial/process pumping (water or glycol based)
Material Cast or ductile iron casing ; Cast iron or bronze impeller ; Sintered silicon carbide mechanical seal

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nome Valore
Material Cast or ductile iron casing ; Cast iron or bronze impeller ; Sintered silicon carbide mechanical seal

Armstrong Fluid Technology

Properties

Nome Valore
Power Range 1 hp to 100 hp (0.75 kW to 75 kW)
Operating Temperature 250°F (121°C)
Performance range Up to 1250 US GPM (80 L/s) flow and 400 ft (120 m) head

BIMobject®