Utilizziamo i cookie per il nostro sito

Utilizzando questo sito autorizzi l'utilizzo dei cookie.

Design Envelope 4380 Pumps

Unique ref.: armstrong-design-envelope-pump-4380
Produttore: Armstrong Fluid Technology
Famiglia prodotto: Motor Pumps
Gruppo prodotto: Design Envelope Pumps
Data di pubblicazione: 2018-04-30
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (19)
Applications
HVAC-system pumping; general purpose pumping; industrial/process pumping (water or glycol based)
Description
Pipe-mounted pump unit with integrated intelligent controls for space-saving installation and superior energy performance. Saves up to 75% in energy over comparable traditional constant speed or variable frequency operated pump installations.
Materials
  • Cast iron or ductile iron casing
  • Cast iron or bronze impeller
  • Sintered silicon carbide mechanical seal

Performance range
Up to 1000 USgpm (63 L/s) flow; up to 140 ft (43 m) head
Temperature
250oF (121oC)
Power Range
1 hp to 7.5 hp (0.75 kW to 5.5 kW)
Size
1.5" to 6” (40 mm to 150 mm)
Lowest installed cost
Vertical In-line design for eliminates the need for inertia bases, housekeeping pads, and flex connectors and reduces required piping
Integrated intelligent controls eliminate procurement, installation (incl. wiring), calibration and upkeep of differential pressure sensors
Superior energy performance qualifies for significant cost recovery under utility and government rebate programs
Design Envelope selections frequently recommend a smaller motor and/or pump which reduces installed cost Lowest operating cost
Shorter pipe runs for reduced system friction
Vertical In-Line configuration allows less disruptive pump service (casing stays in place)
Lowest energy consumption and smaller carbon footprint
Integrated intelligent controls – combined with perfect component match-up and tuning – for up to 75% lower energy consumption and carbon (greenhouse gas) emissions
Lowest project and operating risk
Integrated intelligent controls make commissioning fast and easy
Integrated control reduces radiofrequency interference and improves electromagnetic compatibility
VIL configuration allows less-disruptive pump service (casing stays in place)


Materiale principale: Cast iron
Materiale secondario:
Progettato in: United States
Prodotto in: United States

Categoria BIMobject: Plumbing - Pumps
Uniclass 1.4 Codice: JY20
Uniclass 1.4 Descrizione: Pumps
Uniclass 2.0 Codice: PR-68
Uniclass 2.0 Descrizione: Pumps
Uniclass 2015 Codice: Pr_65_53
Uniclass 2015 Descrizione: Pump products
NBS Reference Codice: 68
NBS Reference Descrizione: Pumps
CSI MasterFormat 2014 Code: 22 11 23
CSI MasterFormat 2014 Title: Domestic Water Pumps
Numero OmniClass: 23-27 17 00
Titolo OmniClass: Pumps
Questo prodotto è disponibile in:
North America
  • United States

BIMobject SEEK Properties

Plumbing - Pumps

Nome Valore
Applications HVAC-system pumping ; General purpose pumping ; Industrial/process pumping (water or glycol based)
Materials Cast iron, ductile iron or bronze casing ; Cast iron or bronze impeller
Size 1.5" to 6” (40 mm to 150 mm)

Armstrong Fluid Technology

Properties

Nome Valore
Power Range 1 hp to 7.5 hp (0.75 kW to 5.5 kW)
Operating Temperature 250°F (121°C)
Performance range Up to 1000 US GPM (63 L/s) flow and up to 140 ft (43 m) head

All BIM objects are real products from real manufacturers confirmed and approved