Pubblica i tuoi prodotti
Fig. 194 - Light Welded Steel Bracket

Fig. 194 - Light Welded Steel Bracket

4.4 su 5 stelle4.4(5 recensioni)
How to size: Determine bracket size by dimension of standard bracket most suitable to the installation.
Installation: When bolted to a wall, an additional back plate may be required of such thickness and size as to properly distribute the weight over the wall. Size and thickness of the back plate is governed by the load to be carried and the nature and conditions of the wall. Back plates furnished upon request.
Features:
  • Bracket may be installed either in position illustrated or reversed.
  • Ends of bracket are drilled to accept hanger rods up to 3/4".
Ordering: Specify bracket number, figure number, name and finish.
Order separately: Hanger rods, 2 bolts and plate washers are available through our Regional Service Centers, order as a Figure 193.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Specifiche tecniche
  • Rif. Unicofig-194-light-welded-steel-bracket
  • Famiglia di prodottoSupport Systems
  • Gruppo di famigliaPipe Hangers & Supports > Structural Attachments > Wall Brackets
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2022-06-21
  • Numero di versione1
Relativo a
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectImpianto idraulico - Tubature