Fig. CB800 - Circuit Balancing Valve Flanged Ends, ANSI Class 125#

Fig. CB800 - Circuit Balancing Valve Flanged Ends, ANSI Class 125#

Model CB800 Circuit Balancing Valves are designed to achieve accurate and efficient balancing of hydronic heating or cooling systems. Circuit Balancing Valves provide superior accuracy in measuring flows rather than ball type circuit setters.
The CB800 valve serves 5 functions:
• Throttling
• Measuring differential pressure
• Draining
• Filling
• Positive shutoff
These valves are rated at 300 psi (20.7 bar) at 300°F (150°C). Flanged (125#) and grooved connections are available for sizes 2 1 ? 2 " – 12" (65mm – 300mm) with cast iron bodies.
The Y-Pattern style provides low pressure drop. The globe style valve allows for precise throttling. The easy-to-adjust digital/vernier handwheel provides a minimum of 70 unique handwheel positions. The handwheel and test ports are located on one side for easy access. A built-in memory stop ensures the setting can be returned to a balanced position after shutoff. The self-sealing pressure/temperature test ports use standard insertion probes to eliminate additional components.
The Gruvlok Circuit Balancing Valve is installed with flow in the direction of the arrow, and may be in the horizontal or vertical position. The handwheel can be positioned up or down, or on either side.
Specifiche tecniche
  • Rif. Unicoircuit-balancing-valve-flanged-ends-ansi-class-125
  • Famiglia di prodottoFlow Control
  • Gruppo di famigliaCommercial & Residential Valves > Balancing Valves
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2022-06-21
  • Numero di versione1
Relativo a
  • Materiale principaleGhisa
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectImpianto idraulico - Valvole
  • Clasificazione IFCValvola
  • Nome UNSPSCValves
  • Codice UNSPSC401416
  • Codice CSI MasterFormat 201440 05 61
  • Titolo CSI MasterFormat 2014Gate Valves
  • Numero OmniClass23-27 31 13
  • Codice CSI UniFormat IID2010
  • Titolo CSI UniFormat IIPlumbing Fixtures

Disponibilità Regionale

Nord America
Anguilla
Honduras
Giamaica
Martinica
Messico
Montserrat
Nicaragua
Panamá
Porto Rico
Saint Kitts e Nevis
Santa Lucia
Saint-Pierre e Miquelon
Saint Vincent e Grenadine
Saint-Barthélemy
Sint Maarten
Bahamas
Trinidad e Tobago
Isole Turks e Caicos
Haiti
Isole Vergini Americane
Guatemala
Grenada
Antigua e Barbuda
Aruba
Barbados
Belize
Bermuda
Isole Vergini britanniche
Canada
Isole BES
Isole Cayman
Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Repubblica Dominicana
El Salvador
Groenlandia
Guadalupa
Stati Uniti