ADAPTOR BUSH PVC FEMALE SOLVENT SOCKET x BSP MALE THREADED

ADAPTOR BUSH PVC FEMALE SOLVENT SOCKET x BSP MALE THREADED

DESCRIPTION:

- PVC-U ADAPTOR BUSH
- Female solvent socket x BSP male threaded

TECHNICAL FEATURES:
- Temperature range: 10°C to 60°C for continuous working.
- Density: 1,4g/cm3
- Abrasion resistant. Good mechanical strength.
- Non-toxic and taint free. Suitable for food and drinking use.
- Resistant to many inorganic chemicals.
- Resistant to most solutions of acids, alkalis and salts.
- Rigid pipes: no special support needed.
- Jointing by cold solvent welding, rubber ring mechanical joints or threaded.
- Not resistant to aromatic and chlorinated hydrocarbons (see chemical resistance chart for details).

Voce di capitolato
  • STANDARDS:

    - Manufacturing Process Quality System: ISO 9001 
    - Environmental management system: ISO 14001
    - Material PVC-U regulations: ISO EN 1452 / ISO EN 15493, BS 4346-1, ASTM D 2467, JIS K 6743
    - Material PVC-U test: EN 1452-3
    - Dimensions: Socket fittings according to EN 1452-3 /  Threaded fittings according to ISO 7/1
    - For tubes according to EN 1452-2.

Specifiche tecniche
  • Rif. UnicoADAPTOR_BUSH_SF_MT
  • Famiglia di prodottoFittings
  • Gruppo di famigliaPVC-U
  • TipoMateriale di costruzione
  • Data di pubblicazione2019-06-10
  • Numero di versione1
Relativo a
  • Materiale principalePVC
  • Progettato inSpagna
  • Prodotto inSpagna
Classificazioni
  • Categoria BIMobjectImpianto idraulico - Raccordi
  • Clasificazione IFCRaccordo tubo
  • Codice Uniclass 1.4L8133
  • Descrizione Uniclass 1.4Swimming pools
  • Codice Uniclass 2.0PR-31-86
  • Descrizione Uniclass 2.0Swimming Pool Fittings And Equipment
  • Codice Uniclass 2015Ac_10_40_63
  • Descrizione Uniclass 2015Pipe fitting
  • Codice Riferimento NBS31-86
  • Descrizione Riferimento NBSSwimming Pool Fittings And Equipment
  • Numero OmniClass23-27 43 00

Disponibilità Regionale

Europa Nord America Asia Africa Oceania Sud America