Pubblica i tuoi prodotti
Oslo Filter Collector Arms 2.5BAR

Oslo Filter Collector Arms 2.5BAR

AstralPool high performance vertical bobbin wound filters are manufactured using reinforced polyester with glass fibre, which is completely anti-corrosive, with high mechanical, chemical and thermal resistance. One of its main characteristics is the height of its filtering layer. The higher this is, the better its performance.

Voce di capitolato
    • Maximum operating temperature 50ºC.
    • Meets section 3 of article 3 of European Pressure Equipment Directive 97/23/CE.
    • Hydraulic pressure to 1.5 x maximum admissible pressure.
    • Calculations of resistance and thickness based on BS-4994 and AD-Merkblatt N1 Standards.
    • PVC interior components and tubing.
    • PP nozzle plates.
    • Connection for air jet washing in models with nozzle plates.
    • Nuts and bolts in S.S. AISI-316
    • EPDM seals and gaskets.
    • Positions of connections, sightglasses and manholes made-tomeasure.
    • Different diameters for connections and drains.
Specifiche tecniche
  • Rif. UnicoOslo_Filter_Collector_Arms_2_5_BAR
  • Famiglia di prodottoCommercial Pool Equipment
  • Gruppo di famigliaBobbin Wound Filters
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2018-03-12
  • Numero di versione1
Relativo a
  • Materiale principalePoliestere
  • Materiale secondarioFibra di vetro
  • Progettato inSpagna
  • Prodotto inSpagna
Classificazioni
  • Categoria BIMobjectSport e tempo libero - Piscine
  • Clasificazione IFCFiltro
  • Nome UNSPSCFilters
  • Codice UNSPSC401615