Pubblica i tuoi prodotti
ATT Mini FLOOR DRAIN – gully vertical with round top, single-part
ATT Mini FLOOR DRAIN – gully vertical with round top, single-part
ATT Mini FLOOR DRAIN – gully vertical with round top, single-part
ATT Mini FLOOR DRAIN – gully vertical with round top, single-part
ATT Mini FLOOR DRAIN – gully vertical with round top, single-part
    ATT

    ATT Mini FLOOR DRAIN – gully vertical with round top, single-part

    ATT Mini FLOOR DRAIN – gully vertical with round top, single-part is a compact and high-performance drainage solution tailored for architects, engineers, and facility planners designing for food-grade, hygienic, and industrial environments. Its single-part construction allows effortless access to internal components, making it especially effective in high-standards industries such as dairies, breweries, meat processing plants, commercial kitchens, and chemical facilities.

    Constructed from high-quality stainless steel (AISI 304 or the highly corrosion-resistant AISI 316L), this drain is designed for durability in aggressive operating conditions, including environments with high humidity, cleaning chemicals, or organic waste. Its round top layout integrates smoothly into tiled or resin floors, while the precisely engineered perforated plate grating ensures safe, anti-slip performance and effective drainage.

    The single-part configuration simplifies ongoing maintenance, providing tool-free access to the integrated strainer and odor trap. All interior surfaces are optimized for hygiene with smooth finishes, minimal welds, and rounded corners—minimizing debris buildup and facilitating compliance with industry sanitation standards. The unit also features M10 adjustment screws for precise floor-level installation.

    Advantages:

    • Manufactured from AISI 304 or AISI 316L stainless steel for superior corrosion resistance.
    • Single-part design allows fast, easy cleaning and inspection.
    • Round top with perforated plate provides non-slip safety and seamless floor integration.
    • Built-in strainer captures solids and prevents blockages in downstream systems.
    • Trap with EPDM seal (EN 1253 compliant) ensures odor control and hygiene.
    • Hygienic construction with minimal welds and polished interior surfaces.
    • M10 screws for on-site leveling and secure, flush installation.

    ATT Mini FLOOR DRAIN – gully vertical with round top, single-part delivers the ideal balance of efficiency, sanitation, and compact design—meeting the expectations of modern industrial drainage system planning and specification.

    Voce di capitolato
      • material EN 1.4301, AISI 304 or EN 1.4404, AISI 316L,
      • round surface,
      • outer edges 4mm thick, sheet thickness 1.5 mm,
      • body pressed without joints,
      • rounded corners at the height of the bottom plate,
      • an inspectable trap with EPDM seal in accordance with the European standard EN 1253,
      • no stagnant water in the body of the drains according to EHEDG
      • height of the water column is 50 mm,
      • strainer,
      • flow rate - 0,9 l/s,
      • Grating load class up to D400,
      • surface is pickled and passivated,
      • upper edge grinded with a grain of 240,
      • adjustment screws M10.
    Specifiche tecniche
    • Rif. Unicoatt-mini-floor-drain-gully-vertical-with-round-top-single-part
    • Famiglia di prodottoATT drainage, drainages channels
    • Gruppo di famigliaATT point drainages and gullies
    • TipoDigital Inventory (Products)
    • Data di pubblicazione2022-05-16
    • Numero di versione1
    Relativo a
    • Materiale principaleAcciaio inossidabile
    • Progettato inPolonia
    • Prodotto inPolonia
    Classificazioni
    • Categoria BIMobjectImpianto idraulico - Scarico
    • Clasificazione IFCFloor