Utilizziamo i cookie per il nostro sito

Utilizzando questo sito autorizzi l'utilizzo dei cookie.

KSA Chain drives DC TWIN

Unique ref.: ksa-dc-twin
Produttore: Aumüller Aumatic GmbH
Famiglia prodotto: Drives
Gruppo prodotto: Chain Drives
Data di pubblicazione: 2016-09-22
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (8)
KSA chain drives from AUMÜLLER are manufactured with the forces of 600 N and 1200 N. Due the compact drive housing, KSA chain drives are ideally suitable for the reliable opening and closing of windows in facades and roofs.
  • Electronic speed regulation for synchronised running of the drives and specially low noise development when in ventilation operation
  • TWIN- or D-type version with 2 chains and double force
  • Suitable for surface mounted drives
  • Robust, corrosion-resistant design
  • Universal brackets and casement brackets for all common profile systems
  • Housing of natural, anodised aluminium, RAL9016 or upon request in other RAL colours
  • Particularly easy to install paintable cover profile with a length of up to 4.5 m, suitable for covering one or several drives over the complete window width/height
  • The connection cable can be run out of the housing on either side
  • Programmable parameters of intelligent S12 electronic cut-off switch:
  • Synchronised multi-operation of up to 4 opening and 2 locking drives with sequence control
  • Soft start and soft stop at the end of stroke control
  • Stroke length, closing force, speed
  • Reversing the direction in overload cut-off during the shift
  • Rebate control
  • M-COM for automatic synchronised run of multi drive applications and automatic sequence control with FV locking drives (S3/S12 SW V2)

  • Application: Natural ventilation, SHEV, ferralux®-NSHEV
  • Internal intelligent cut-off-switch S12
  • Z-Version: Programmable feedback limit position „OPEN“ and „CLOSE“ (max. 24 V, 500 mA)
  • Programmable special functions
  • Rated voltage: 24V AC (50 Hz)
  • Rated current: 1,8 A
  • Risidual ripple: max. 2 Vpp
  • Cut-off current: 2,4 A
  • Rated power: 43 W
  • Duty-cycle: 30 % (ON: 3 min./OFF: 7 min.)
  • Protection rating: IP 32
  • Ambient temperature: -5°C...+75°C
  • Pulling force max: 1.200 N
  • Pushing force max: 1.200 N
  • Pullout Force: 5.000 N (fastening depended)
  • Life cycle: 10.000 Cycles
  • Temperature Stability: B300°C, according to EN 12101-2)
  • Chain: Stainless steel
  • Connection cable: non-halogen, grey 3 x 0,5 mm², ~ 3m
  • Speed: s < 400 ≙ 8,0 mm/s; s 500 – 600 ≙ 8,0 mm/s -12,0 mm/s
  • Hub: 400 - 600 mm (± 5 %)
  • Total length: 1.100 – 1.303 mm
  • Distance in between chains: 485 – 587 mm
  • Aluminium housing (W x H): 56 x 40
KSA mounting
Due to their slim design, chain drives from AUMÜLLER lie flat on the window profiles. They can be used in SHEV systems and for natural ventilation via automated windows, mainly in façades. The window openers are installed either installed surface mounted or integrated into the profile. The preferred installation locations are window frames (main closing edge or side closing edge). It is also possible to mount chain drives to side-hung, bottom-hung, top-hung, friction hinged and parallel outward opening windows. Because of a microprocessor-controlled load dependend cut-off switch, synchronous operation with multi drive applications or sequential controls with locking drives or object-specific special solutions are possible without additional devices.


Materiale principale: Aluminium
Materiale secondario: Stainless steel
Progettato in: Germany
Prodotto in: Germany

Categoria BIMobject: Windows - Window Openers
Classificazione IFC: Actuator
Nome UNSPSC: Windows
Codice UNSPSC: 301716
Uniclass 2.0 Codice: PR-16-16-02
Uniclass 2.0 Descrizione: Actuators
NBS Reference Codice: 16-16-02
NBS Reference Descrizione: Actuators
Questo prodotto è disponibile in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved