Utilizziamo i cookie per il nostro sito

Utilizzando questo sito autorizzi l'utilizzo dei cookie.

AXOR Showers Porter unit Round 36733000

Unique ref.: 36733000
Produttore: AXOR
Famiglia prodotto: AXOR Showers
Gruppo prodotto: Wall outlets
Data di pubblicazione: 2018-01-15
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (7)
AXOR Showers Porter unit Round

- integrated support function
- metal connection angle
- for hoses with conical nut
- metal housing with internal water supply made of plastic


Materiale principale: Chrome
Materiale secondario:
Progettato in: Germany
Prodotto in: Germany

Categoria BIMobject: Sanitary - Installation Systems
Classificazione IFC: Sanitary Terminal
Nome UNSPSC: Sanitary ware
Codice UNSPSC: 301815
Uniclass 1.4 Codice: L721
Uniclass 1.4 Descrizione: Sanitary equipment
Uniclass 2.0 Codice: SS-35-65-70-75
Uniclass 2.0 Descrizione: Sanitary Accessory Systems
Uniclass 2015 Codice: Pr_40_20
Uniclass 2015 Descrizione: Sanitary fittings and accessories
NBS Reference Codice: 35-65-70-75
NBS Reference Descrizione: Sanitary Accessory Systems
CSI MasterFormat 2014 Code: 10 28 16
CSI MasterFormat 2014 Title: Bath Accessories
Numero OmniClass: 23-19 31 17
Titolo OmniClass: Sanitary Room Units
CSI UniFormat II Code: D2090
CSI UniFormat II Title: Other Plumbing Systems
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
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
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
COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Nome Valore
COBie.Component.CreatedBy info@hansgrohe.com
COBie.Component.CreatedOn 8/21/2017 12:00:00 AM
COBie.Component.Description AXOR Showers Porter unit Round
COBie.Component.Name AXOR Showers Porter unit Round 36733000
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nome Valore
COBie.Type.AssetType fixed
COBie.Type.Color chrome
COBie.Type.CreatedBy info@hansgrohe.com
COBie.Type.CreatedOn 8/21/2017 12:00:00 AM
COBie.Type.Description AXOR Showers Porter unit Round
COBie.Type.Features - integrated support function - metal connection angle - for hoses with conical nut - metal housing with internal water supply made of plastic
COBie.Type.Manufacturer AXOR
COBie.Type.ModelNumber 36733000
COBie.Type.ModelReference 36733000
COBie.Type.Name AXOR Showers Porter unit Round 36733000
COBie.Type.WarrantyDescription http://www.hansgrohe-int.com/guarantee
COBie.Type.WarrantyDurationLabor 5
COBie.Type.WarrantyDurationParts 5
COBie.Type.WarrantyDurationUnit years
COBie.Type.WarrantyGuarantorLabor info@hansgrohe.com
COBie.Type.WarrantyGuarantorParts info@hansgrohe.com

All BIM objects are real products from real manufacturers confirmed and approved