Pubblica i tuoi prodotti
AXOR Edge TH module Select FS 5f diam.cut
AXOR Edge TH module Select FS 5f diam.cut
    AXOR

    AXOR Edge TH module Select FS 5f diam.cut

    AXOR Edge Thermostatic module Select 680/100 for concealed installation for 5 functions - diamond cut
    Voce di capitolato
    • Surfaces: - 46731020 Polished Chrome - 46731830 Polished Nickel - 46731930 Polished Brass - 46731000 Chrome - 46731130 Polished Bronze - 46731300 Polished Red Gold - 46731330 Polished Black Chrome - 46731990 Polished Gold Optic Specification: • consists of: Thermostatic module, shower holder, baton hand shower, shower hose • 5 functions • depending on volume flow and installation situation approx. 50% flow rate reduction and integrated shut off function • Select push-button on/off control for 5 outlets • simultaneous use of several outlets • maximum flow rate at 3 bar: 38 l/min • flow rate hand shower connection at 3 bar: 14 l/min • thermostat cartridge, Start/stop valve to operate the functions • safety lock at 40 °C • temperature limitation adjustable • hose nut: for shower hoses with cylindrical nut on both sides • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar • Thermostat is delivered with buttons Rain large, handshower, Mono, PowderRain small and PowderRain large
    Specifiche tecniche
    • Rif. Unico46731000
    • Famiglia di prodottoAXOR Edge
    • Gruppo di famigliaShower thermostat
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2019-04-01
    • Numero di versione1
    • Altezza (mm)715
    • Larghezza (mm)717
    • Profondità (mm)67
    Relativo a
    • Progettato inGermania
    • Prodotto inGermania
    • Peso Netto (Kg)8.8
    Classificazioni
    • Categoria BIMobjectArticoli sanitari - Docce
    • Clasificazione IFCTerminale sanitario
    • Codice ETIMEC011329
    • Nome ETIMShower mixing tap