Pubblica i tuoi prodotti
ThinkSmart Core and Controller
Biamp

ThinkSmart Core and Controller

UC Compute and Controller for Zoom Rooms

The Biamp UCC-Lenovo TSC - Zoom enhances collaboration in meeting rooms of all sizes. It seamlessly pairs with Parlé Conferencing bars for improved audio and video performance in Huddle, Small and Medium rooms. Integration with Tesira and Devio Room bundles enables exceptional audio quality and advanced conferencing capabilities in larger spaces.

The UC Compute is certified and pre-loaded with Zoom Rooms, featuring a Biamp-specific device image. This enhances the conference room experience with additional utilities such as seamless integration with Biamp’s Impera room control systems for advanced control capabilities.

Installation and deployment of room systems are streamlined with setup guides and configuration checklists found on Biamp’s Cornerstone website. This comprehensive resource, along with Biamp’s exceptional support, enables quick setup and turnover of complete room systems.

Elevate your meeting room collaboration with the Biamp UCC-Lenovo TSC - the perfect UC compute solution for seamless integration with Biamp conferencing bars and bundles. Experience the power of smarter technology in any meeting space.

Reference SKU - UCC-Lenovo TSC - Zoom

ThinkSmart Core Key Features:

  • Pre-loaded with Zoom Room
  • Wi-Fi, Bluetooth, Ethernet connectivity
  • 11th Gen Intel® i5 processor
  • Windows® 10 IoT Enterprise SAC
  • USB, USB-C, HDMI, and Thunderbolt connections
  • Integrate cable management and VESA mounts

ThinkSmart Controller Key Features:

  • 10.1” screen size
  • 1280 x 800 resolution
  • Motion detection wakes screen at 3 meters
  • Anti-glare and anti-smudge
  • Rotatable 30° and 60° viewing angle
  • Headphone/mic combo
  • Powered by USB-C 2.0 connection to ThinkSmart Core
Specifiche tecniche
  • Rif. Unicothinksmart-core-and-controller
  • Famiglia di prodottoCommercial Audio
  • Gruppo di famigliaUC Compute
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2023-10-23
  • Numero di versione1
Relativo a
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectElementi elettronici - Comunicazione