DYNAMICROLL® FOOD INOXDYNAMICROLL® FOOD INOXDYNAMICROLL® FOOD INOXDYNAMICROLL® FOOD INOXDYNAMICROLL® FOOD INOXDYNAMICROLL® FOOD INOX
Vedi immagini precedenti
Vedi immagini successive
BMP Europe

DYNAMICROLL® FOOD INOX

DynamicRoll® FOOD INOX is a selfrepairing roll up door, with specific features to satisfy all Food process requirements. Designed with special care to hygiene. This door has Food certifications in several countries. Characterized by Stainless Steel frame and designed to avoid the collecting of liquid, dust or any impurity on the frame, this door is washable in all parts respecting the hygienic restrictions of the field. Its speed will let the door maintain the different characteristics of the environment they are located in.

Voce di capitolato
  • FEATURES

    Maximum dimensions:
    W 6500 mm x H 6500 mm

    Speed:
    Max opening speed up to 2,5 m/s
    Closing speed 0,8 m/s

    Wind resistance:
    3000 x 3000 Class 3
    5000 x 5000 Class 2

    Structure:
    Not self-supporting

    Frame / motor cover hood:
    Standard: Stainless Steel 441/304
    Optional: Stainless Steel 316

    Curtain:
    Standard: PVC curtain 1300 gr/m², 6 W/m²K
    Optional: 
    Insulated 7 mm, 3.3 W/m²K
    Translucent 35/40%
    FDA (white)
    Antistatic

    Sliding system:
    Patented sliding system with high density Polyethylene self- lubricant equipped of sliding zipper directly on curtain.

    Control panel:
    Standard: 
    PVC box IP65 (300 x 400 x 150 mm)
    Optional: 
    Stainless Steel
    Powder coated steel box IP54 (300 x 500 x 150 mm)
    Inverter system 50/60 Hz with absolute
    encoder
    Power supply 1-ph, 230V max 16A
    Power supply 3-ph, 400V max 10A
    Power supply 3-ph, 230V max 16A
    Star/Stop Button
    2 free contacts (door open/ closed/ allarme)
    Automatic/ Manual Interlocking between 2
    doors
    IP rating for motor and control panel IP54

    Wiring:
    Plug and Play system IP65

Specifiche tecniche
  • Rif. UnicoDYNAMICROLL-FOOD-INOX
  • Famiglia di prodottoDoors / Industrial
  • Gruppo di famigliaDynamicroll Food Inox
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2019-02-05
  • Numero di versione1
Relativo a
  • Materiale principaleAlluminio
  • Progettato inItalia
  • Prodotto inItalia
Classificazioni
  • Categoria BIMobjectPorte - Porte industriali
  • Clasificazione IFCPorta
  • Nome UNSPSCRolling doors
  • Codice UNSPSC30171503
  • Codice Uniclass 1.4JL20
  • Descrizione Uniclass 1.4Doors
  • Codice Uniclass 2.0SS-25-30-20-20
  • Descrizione Uniclass 2.0Doorset Systems
  • Codice Uniclass 2015Pr_30_59_24_04
  • Descrizione Uniclass 2015Automatic revolving doorsets
  • Codice Riferimento NBS25-30-20-20
  • Descrizione Riferimento NBSDoorset Systems
  • Codice CSI MasterFormat 201408 11 16
  • Titolo CSI MasterFormat 2014Aluminum Doors and Frames
  • Numero OmniClass23-17 11 45 17
  • Codice CSI UniFormat IIB2030
  • Titolo CSI UniFormat IIExterior Doors

Disponibilità Regionale

Europa Nord America Asia Africa Oceania Sud America
Albania
Anguilla
Afghanistan
Egitto
Samoa Americane
Argentina
Andorra
Antigua e Barbuda
Bahrein
Algeria
Australia
Bolivia
Austria
Aruba
Iran
Angola
Isole Cook
Brasile
Bielorussia
Barbados
Iraq
Benin
Stati Federati di Micronesia
Cile
Belgio
Belize
Israele
Botswana
Figi
Colombia
Bosnia ed Erzegovina
Bermuda
Giordania
Burkina Faso
Polinesia Francese
Ecuador
Bulgaria
Isole Vergini britanniche
Kuwait
Burundi
Guam
Isole Falkland (Malvine)
Croazia
Canada
Libano
Camerun
Kiribati
Guiana Francese
Cipro
Isole BES
Oman
Capo Verde
Isole Marshall
Guyana
Repubblica Ceca
Isole Cayman
Palestina
Repubblica Centrafricana
Nauru
Paraguay
Danimarca
Saint Martin
Qatar
Ciad
Nuova Caledonia
Perù
Estonia
Costa Rica
Arabia Saudita
Comore
Nuova Zelanda
Suriname
Isole Faroe
Cuba
Siria
Costa d'Avorio
Niue
Uruguay
Finlandia
Curaçao
Turchia
Repubblica Democratica del Congo
Isola Norfolk
Venezuela
Francia
Dominica
Emirati Arabi Uniti
Gibuti
Isole Marianne Settentrionali
Germania
Repubblica Dominicana
Yemen
Guinea Equatoriale
Palau
Gibilterra
El Salvador
Armenia
Eritrea
Papua Nuova Guinea
Grecia
Groenlandia
Azerbaijan
Etiopia
Isole Pitcairn
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Ungheria
Guadalupa
Bhutan
Ghana
Isole Salomone
Islanda
Guatemala
Territori Britannici dell'Oceano Indiano
Guinea
Timor Est
Irlanda
Haiti
Brunei
Guinea-Bissau
Tokelau
Isola di Man
Honduras
Cambogia
Kenya
Tonga
Italia
Giamaica
Cina
Lesotho
Tuvalu
Jersey
Martinica
Isola di Natale
Liberia
Isole Minori Esterne degli Stati Uniti
Lettonia
Messico
Isole Cocos (Keeling)
Libia
Wallis e Futuna
Liechtenstein
Montserrat
Georgia
Madagascar
Vanuatu
Lituania
Nicaragua
Hong Kong
Malawi
Lussemburgo
Panamá
India
Mali
Macedonia (FYROM)
Porto Rico
Indonesia
Mauritania
Malta
Saint Kitts e Nevis
Giappone
Mauritius
Moldavia
Santa Lucia
Kazakistan
Mayotte
Monaco
Saint-Pierre e Miquelon
Kirghizistan
Marocco
Montenegro
Saint Vincent e Grenadine
Laos
Mozambico
Paesi Bassi
Saint-Barthélemy
Macau
Namibia
Norvegia
Sint Maarten
Malesia
Niger
Polonia
Bahamas
Maldive
Nigeria
Portogallo
Trinidad e Tobago
Mongolia
Congo
Romania
Isole Turks e Caicos
Myanmar (Burma)
Riunione
Russia
Isole Vergini Americane
Nepal
Ruanda
San Marino
Stati Uniti
Corea del Nord
Sant'Elena
Serbia
Pakistan
São Tomé e Príncipe
Slovacchia
Filippine
Senegal
Slovenia
Singapore
Seychelles
Spagna
Corea del Sud
Sierra Leone
Svalbard e Jan Mayen
Sri Lanka
Somalia
Svezia
Taiwan
Sudafrica
Svizzera
Tagikistan
Sudan del Sud
Ucraina
Tailandia
Sudan
Regno Unito
Turkmenistan
Swaziland
Città del Vaticano
Uzbekistan
Tanzania
Isole Åland
Vietnam
Gambia
Togo
Tunisia
Uganda
Sahara Occidentale
Zambia
Zimbabwe