Pubblica i tuoi prodotti
SPR CORE WOOL
BP2

SPR CORE WOOL

The roof sandwich panel with visible locking and CORE WOOL core - made of mineral wool - demonstrates high fire protection and actuarial properties, which is recommended for building structures with increased safety requirements. Joining the panels together is done using stress spreaders and self-drilling screws. The panel is available in a wide range of profiles, heat transfer coefficients and corrosion resistance options. On request, it can be made with special coatings: PVDF, PUR, PVC (P) and PVC (F) - FoodSafe.

Specifiche tecniche
  • Rif. Unicospr-core-wool
  • Famiglia di prodottoSANDWICH PANELS
  • Gruppo di famigliaCoreWOOL
  • TipoMateriale di costruzione
  • Data di pubblicazione2024-09-12
  • Numero di versione1
Relativo a
  • Materiale principaleLana minerale
  • Progettato inPolonia
  • Prodotto inSlovacchia
Classificazioni
  • Categoria BIMobjectEdilizia - Coperture, tetti e tegole