Pubblica i tuoi prodotti
 Universal Access Door with Pantograph Hinge
 Universal Access Door with Pantograph Hinge
    Cendrex

    Universal Access Door with Pantograph Hinge

    Revolutionize your access solutions with the CTR Flush Universal Access Panel with Hidden Flange. Designed for superior aesthetic integration and quick installation, this access door enhances the beauty and functionality of your architectural and engineering projects. The CTR’s beveled edges and concealed frame provide a sleek appearance that seamlessly blends into any surface, ensuring an attractive finish.

    Contractors, architects, engineers, and industry professionals regularly choose the CTR model for its modern aesthetic integration and quick installation, making it the ideal choice for your next project.

    Ideal for commercial buildings, shopping centers, hotels, stores, as well as residential environments like condos and houses, the CTR model is perfect for settings requiring a sophisticated look while providing secure and accessible access to your various equipment.

    Key Features

    • Superior Aesthetic: Beveled edges and concealed frame for a modern and aesthetic appearance.
    • Hinge: Equipped with an exclusive concealed double-arm pantograph hinge.

    Technical Details

    • Installation: Designed for quick and easy installation on walls and ceilings.
    • Material: Made from 16-gauge cold-rolled steel.
    • Locking Mechanism: Features a cold-rolled steel screwdriver-operated cam latch.
    • Hinge: Equipped with a concealed double-arm pantograph hinge. Hinge location: Positioned on the second dimension (height).
    • Flange: 7/8" concealed flange made from cold-rolled steel.
    • Frame: 1½" deep frame made from cold-rolled steel.
    • Rough Opening: Door dimensions + ¼" or + 6mm.
    • Finish: High-quality white powder coat primer.
    • Packaging: Individually packed, one door per box.

    All the dimensions and options you want in 5 days! Choose from over 100 access panel models and 30 additional options for customized access panel solutions, all delivered in the industry's shortest lead times.

    Ready to enhance your projects with the CTR Flush Universal Access Panel with hidden flange? Download our catalog now to explore our complete product range and discover the perfect solution for your next project.

    Cendrex, a leader in the manufacturing of custom and odd-sized doors since 1985, is committed to providing high-quality rated and non-rated access panels with the industry's shortest lead time. Our commitment to excellence and customization makes us the go to choose for professionals seeking reliable and elegant solutions.

    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Voce di capitolato
      • Material

        16-gauge cold rolled steel.

      • Hinge

        Concealed, exclusive pantograph double arm hinge. Hinge location: Hinges must be located on the second dimension (height).

      • Locking Mechanism

        Screwdriver operated cam latch in cold rolled steel.

      • Flange

        7/8" concealed flange, made of cold rolled steel.

      • Frame

        1½" in depth, made of cold rolled steel.

      • Rough Opening

        Door sizes + ¼ " or + 6mm.

      • Finish

        High quality white powder coat primer.

      • Packaging

        Individually wrapped, 1 door per box.

    Specifiche tecniche
    • Rif. Unicocendrex-ctr
    • Famiglia di prodottoAccess Doors
    • Gruppo di famigliaGeneral Purpose
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2013-12-09
    • Numero di versione1
    Relativo a
    • Progettato inCanada
    • Prodotto inCanada
    Classificazioni
    • Categoria BIMobjectEdilizia - Botole
    • Codice Uniclass 2015TE_10_40_10
    • Descrizione Uniclass 2015Access doors and traps
    • Codice CSI MasterFormat 201408 31 00
    • Titolo CSI MasterFormat 2014Access Doors and Panels
    • Numero OmniClass23-17 11 27
    • Titolo OmniClassAccess Doors