Pubblica i tuoi prodotti
Forward L Countertop Bracket
Forward L Countertop Bracket
Forward L Countertop Bracket
Forward L Countertop Bracket

    Forward L Countertop Bracket

    Countertop support brackets by Centerline are inherently very strong products as the majority are constructed out of ½ inch x 2 ½ inch steel. So when people ask us what’s the difference between your Standard countertop support and the Forward L countertop support we always ask about the application. If you expect a lot of traffic such as in a commercial application or a family with a bunch of kids who may or may not be a bit abusive (leaning, sitting, etc.), the Forward L countertop support may be the best choice. We also recommend the Forward L countertop support for overhangs of 18 inches or more as it provides extra mounting points on the flange that allows you to attach the bracket not only to the cap of the knee / pony wall but to the vertical studs as well.

    The Forward L Countertop Support is a versatile bracket. While it is designed to mount on a knee / pony wall it can also be used in countertop island support applications by attaching it inside a cabinet as pictured above. Although, our Countertop Island Support Bracket is specifically designed for use in a cabinet. Most commercial cabinetry is made of particle board and is not suitable for directly attaching a bracket, corbel or other load bearing support. This means the inside – top – back wall of the cabinet will need to be reinforced or “gusseted” with a 2 x 4. To attach the gusset we typically use Liquid Nail as an adhesive and clamp the 2 x 4 in place until the adhesive dries. For more detailed instruction please see our installation guide for this countertop support bracket.

    When looking at the Forward L you may want to check out our Standard countertop support bracket as well. The Standard countertop support bracket is our most popular product.

    Voce di capitolato
    • Centerline Brackets specializes in manufacturing countertop brackets that are engineered for strength, safety, and a clean modern look. Their line of hidden brackets and floating countertop support systems are ideal for projects where aesthetic and functionality are both critical. Whether you're working with granite, quartz, or wood, Centerline provides heavy-duty brackets built from premium American-made steel.

      Each steel bracket is precision-cut and finished for reliability, offering a sleek alternative to bulky corbel replacements. From wall-mounted brackets for desks and shelving to island countertop brackets for overhangs and peninsulas, Centerline has the perfect solution. Their vanity support brackets are designed for bathroom builds, while granite countertop support and quartz countertop brackets are trusted by contractors across the country.

      For commercial and accessible spaces, their ADA compliant brackets provide both strength and space efficiency. They also offer specialty solutions like knee wall brackets, workstation brackets, and shelf support brackets for a wide range of architectural needs. Popular models include L brackets, low-profile brackets, and counter support arms, all built to be easy-to-install brackets with load-bearing performance.

      Whether you're a builder, fabricator, or designer, Centerline Brackets delivers structural support brackets that combine form and function. With durable steel supports and professional-grade hardware, they offer the trusted performance needed to complete your project with confidence.

    Specifiche tecniche
    • Rif. Unicoforward-l-bracket
    • Famiglia di prodottoHidden Countertop Support Bracket
    • Gruppo di famigliaForward L Bracket
    • TipoOggetto richiesto
    • Data di pubblicazione2021-09-16
    • Numero di versione1
    Relativo a
    • Materiale principaleAcciaio
    • Progettato inStati Uniti
    • Prodotto inStati Uniti
    Classificazioni
    • Categoria BIMobjectEdilizia - Ancoranti
    • Clasificazione IFCOggetto
    • Codice Uniclass 2015Pr_20_85_09
    • Descrizione Uniclass 2015Brackets