Pubblica i tuoi prodotti
Cisco Room Navigator- Table Version
Cisco Room Navigator- Table Version
Cisco Room Navigator- Table Version

    Cisco Room Navigator- Table Version

    Transform your workplace with simple and Product overview intelligent experiences while eliminating the friction from the employee journey.

    The table-stand Webex Room Navigator touch panel is a purpose-built touch controller designed to bring ease and convenience into modern workspaces by providing instant access to conference controls, smart room booking, room controls and your go-to workplace applications.

    Product overview

    The table-stand model of Webex Room Navigator is a 10-inch touch display that allows you to intuitively control your Webex collaboration devices, check workspace availability and book a meeting room, control room peripherals, and run third-party applications for wayfinding, space reservation, digital signage and other workspace experience workflows.

    This touch-based unit was designed to create uninterrupted workflows and help maximize the utilization of your collaboration spaces while delivering these experiences in a way that is scalable, secure and easy to manage.

    Webex Room Navigator for table is a versatile device that combines controls, an intuitive display and sensors into an elegant touch panel. It can be either configured as a room control device or a room booking unit within meeting rooms.

    Room Navigator is a touch panel that facilitates intuitive access to multiple systems in interior spaces while the integrated sensors of the control unit provide control and optimization of the environment. It enhances the ease of connection by providing instant access to meeting, contacts, directories, and content. The device can be used to control conference systems, move partitions, curtains and other room peripherals, access third-party workspace applications and provide room booking capabilities.

    The control display with its calm appearance and aesthetics showcases clean surfaces and fine details for a friendly, approachable look. It supports two positions on the table with different viewing angles, including a 180-degrees rotation of the user interface when the device is tilted. The device adapts smoothly from small to large conference spaces and huddle rooms while equipped with a detachable foot stand to enable easy disassembly, securely lock the cable and avoid connector strain.

    You only need a single Ethernet cable to power the device and access the network. Webex Room Navigator can be connected directly to a Webex video device or remotely paired to it when plugged on a PoE network.

    Voce di capitolato
    • Features and benefits

      Webex Room Navigator offers room intelligence in a box, bringing efficiency, usability and aesthetics to your workspaces. Recognized in the Red Dot Design Awards, this room panel delivers smooth integration with collaboration endpoints and third-party applications, unmatched room intelligence, and UI consistency in a cost-effective, scalable and simple way.

      It unlocks the best combination of user centric design, purpose-built hardware, native software and an open approach to integration out of the box to help you transform your physical workspaces.

      Webex Room Navigator is a competitive, feature-rich and highly flexible solution that can be used either as a room and conference control panel or a dedicated scheduling display, has a robust device management platform, and offers rich sensor data that supports creating a safer and optimized workspace environment. It can be configured to run third-party applications to help you protect your existing workspace management and room booking investments. With the Room Navigator, you can experience frictionless meetings, effortless space reservation, and streamlined room and device integrations.

      With the Webex approach to room controls and space reservation, you can significantly simplify your deployment, lower total cost of ownership and ease management efforts by leveraging a single vendor to provide platform agnostic video collaboration devices, the underlying meeting service, the room control hardware, and the associated room booking software solution.

    Specifiche tecniche
    • Rif. Unicocisco-webex-room-navigator-table
    • Famiglia di prodottoCollaboration Endpoints
    • Gruppo di famigliaCollaboration Peripherals
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2023-06-22
    • Numero di versione1
    Relativo a
    • Materiale principalePlastica
    • Materiale secondarioVetro
    • Progettato inStati Uniti
    • Prodotto inStati Uniti
    Classificazioni
    • Categoria BIMobjectElementi elettronici - Comunicazione
    • Clasificazione IFCOggetto
    • Nome UNSPSCVideoconferencing systems
    • Codice UNSPSC45111902
    • Codice Uniclass 2015Ss_75_10_21_88
    • Descrizione Uniclass 2015Telecommunications systems
    • Codice CSI MasterFormat 201427 41 16.29
    • Titolo CSI MasterFormat 2014Integrated Audio-Video Systems and Equipment for Board Rooms
    • Numero OmniClass23-37 00 00
    • Titolo OmniClassInformation and Communication Specific Products and Equipment