Pubblica i tuoi prodotti
RS 3x Medium - Resistive Steam Humidifier
Condair
Archiviato

RS 3x Medium - Resistive Steam Humidifier

This electric steam humidifier delivers accurate humidity control without the expense of plastic disposable boiling cylinders and simplifies maintenance with its scale management system.

Scale that forms on the heating elements breaks off under normal operation and falls into the externally located scale collector tank. Scale removal is a simple process of draining the scale collector tank with the push of a button, allowing the unit to cool then disconnecting the tank and emptying it.

The Condair RS can operate with mains water to provide ±3%RH control or on reverse osmosis (RO) water to offer ±1%RH control. When operating on RO water, scale build-up is virtually eliminated, significantly reducing the unit's required maintenance.

By locating the water inlet and drain between the twin walls of the outer cylinder wall and an inner cylinder liner, the temperature is kept at a level that inhibits scale formation in this area. This "cold water pool" prevents blockages of the inlet and drain by scale to further enable extended periods between servicing.

An advanced touch screen controller provides intuitive control over operation and very detailed reporting, including downloading performance, fault and service history into Excel for advanced diagnostics. BMS connectivity is standard with BACnet and Modbus protocols.

Voce di capitolato
  • RS II 3x Medium "3xM" 100...120 kg/h

    Version: With or without scale collector tank. (without scale collector tank for use with reverse osmosis water only)

    Options: (shown in the 3D Models)

      • Mounting Rail

      Condair RS II 100: Max. Nominal Steam Capacity: 100 kg/h

      Max. Steam Capacity: 100...107.1 kg/h (depending on the heating voltage)

      Voltages 50...60 Hz:

      • 3 Phase Heating Voltage: 400 V, 415 V
      • 1 Phase Control Voltage: 220...240 V

      Condair RS II 120: Max. Nominal Steam Capacity: 120 kg/h

      Max. Steam Capacity: 120...129.1 kg/h (depending on the heating voltage)

      Voltages 50...60 Hz:

      • 3 Phase Heating Voltage: 400 V, 415 V
      • 1 Phase Control Voltage: 220...240 V
    Specifiche tecniche
    • Rif. Unicocondair-rs-3x-medium-series
    • Famiglia di prodottoAir Humidifier
    • Gruppo di famigliaSteam Humidifier
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2022-08-22
    • Numero di versione1
    • Altezza (mm)1100
    • Larghezza (mm)1690
    • Profondità (mm)406
    Relativo a
    • Materiale principaleAcciaio verniciato a polvere
    • Materiale secondarioPlastica
    • Progettato inSvizzera
    • Prodotto inGermania
    Classificazioni
    • Categoria BIMobjectRiscaldamento, ventilazione e condizionamento - HVAC - Altro
    • Clasificazione IFCUmidificatore
    • Codice ETIMEC011628
    • Nome ETIMHumidifier (steam)
    • Nome UNSPSCHumidifiers
    • Codice UNSPSC40101903
    • Codice Uniclass 2015Pr_65_67_39_84
    • Descrizione Uniclass 2015Steam humidifiers
    • Codice CSI MasterFormat 201423 84 13
    • Titolo CSI MasterFormat 2014Humidifiers
    • Numero OmniClass23-33 27 15
    • Titolo OmniClassAir Humidifiers
    • Codice CSI UniFormat IID3090
    • Titolo CSI UniFormat IIOther HVAC Systems & Equipment