>B< Press Gas 90 Degree Street Bend

>B< Press Gas 90 Degree Street Bend

> B B B B
Voce di capitolato
  • Benefits summary
    Reduced installation time and cost
    Secure, permanent 3-point press
    Flame-free connection – no hot works permit required
    Corrosion resistant

    Component materials
    Copper
    Red brass
    Yellow HNBR O-ring

    Applications
    Natural and LPG gas
    Compressed air with oil content
    Compressed air (oil-free)
    Fuel/oil

    Operating parameters
    Maximum operating pressure 5 bar
    Operating temperature range from -20°C to 70°C

    Standards
    BS 8537
    DVGW G5614
    prEN1254-7


    Approvals and certifications
    ARGB-KVBG Belgium
    BSI Kitemark UK
    Certigas France
    DVGW Germany
    INig Poland
    KIWA Netherlands
    SVGW Switzerland
    Sizes
    From 15mm to 54mm

    Marking
    Fittings incorporate a yellow mark on the outside and a yellow seal for identification. They are also permanently marked with “GAS PN5 GT/1 Q MOP5 T2”. Packaging is clearly marked in ‘YELLOW’ on both sides of the bag.

    Guarantee
    When professionally installed, used and maintained in accordance with >B< Press Gas installation instructions, Conex Universal Ltd. guarantees that >B< Press Gas fittings supplied by Conex Universal Ltd. will be free of material defects resulting from errors in manufacture, for twenty-five (25) years from the date of first purchase by an end user. For full terms and conditions please refer to the Product Guarantee Statement.
Specifiche tecniche
  • Rif. Unico90-Degree-Street-Bend-PG5001
  • Famiglia di prodottoFittings
  • Gruppo di famiglia>B< Press Gas
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2021-01-27
  • Numero di versione1
Relativo a
  • Materiale principaleRame
  • Peso Netto (Kg)0.043
Classificazioni
  • Categoria BIMobjectImpianto idraulico - Tubature
  • Clasificazione IFCRaccordo tubo
  • Codice Uniclass 2015Ac_10_40_63
  • Descrizione Uniclass 2015Pipe fitting
  • Codice CSI MasterFormat 201411 53 43
  • Titolo CSI MasterFormat 2014Service Fittings and Accessories
  • Titolo OmniClassPipe Fittings
  • Numero OmniClass23-27 43 00
  • Codice CSI UniFormat IIC1030
  • Titolo CSI UniFormat IIFittings

Disponibilità Regionale

Europa Asia Sud America Oceania Africa Nord America
Albania
Maldive
Argentina
Papua Nuova Guinea
Algeria
Anguilla
Monaco
Mongolia
Bolivia
Isole Pitcairn
Namibia
Antigua e Barbuda
Montenegro
Myanmar (Burma)
Brasile
Samoa
Niger
Aruba
Paesi Bassi
Nepal
Cile
Isole Salomone
Nigeria
Barbados
Norvegia
Corea del Nord
Colombia
Timor Est
Congo
Belize
Polonia
Pakistan
Ecuador
Tokelau
Riunione
Bermuda
Portogallo
Filippine
Isole Falkland (Malvine)
Tonga
Ruanda
Isole Vergini britanniche
Romania
Singapore
Guiana Francese
Tuvalu
Sant'Elena
Canada
Russia
Corea del Sud
Guyana
Isole Minori Esterne degli Stati Uniti
São Tomé e Príncipe
Isole BES
San Marino
Sri Lanka
Paraguay
Wallis e Futuna
Senegal
Isole Cayman
Serbia
Taiwan
Perù
Vanuatu
Seychelles
Saint Martin
Slovacchia
Tagikistan
Suriname
Palau
Sierra Leone
Stati Uniti
Slovenia
Tailandia
Uruguay
Isole Marianne Settentrionali
Somalia
Isole Vergini Americane
Spagna
Turkmenistan
Venezuela
Niue
Sudafrica
Costa Rica
Svalbard e Jan Mayen
Uzbekistan
Samoa Americane
Sudan del Sud
Cuba
Svezia
Vietnam
Australia
Sudan
Curaçao
Svizzera
Malesia
Isole Cook
Swaziland
Dominica
Ucraina
Macau
Stati Federati di Micronesia
Tanzania
Repubblica Dominicana
Regno Unito
Kirghizistan
Figi
Gambia
El Salvador
Città del Vaticano
Armenia
Polinesia Francese
Togo
Groenlandia
Isole Åland
Azerbaijan
Guam
Tunisia
Grenada
Moldavia
Bangladesh
Kiribati
Uganda
Guadalupa
Malta
Bhutan
Isole Marshall
Sahara Occidentale
Guatemala
Lussemburgo
Territori Britannici dell'Oceano Indiano
Nauru
Zambia
Haiti
Andorra
Brunei
Nuova Caledonia
Zimbabwe
Honduras
Austria
Cambogia
Nuova Zelanda
Mozambico
Giamaica
Bielorussia
Cina
Isola Norfolk
Marocco
Martinica
Belgio
Isola di Natale
Mayotte
Montserrat
Bosnia ed Erzegovina
Isole Cocos (Keeling)
Mauritius
Nicaragua
Bulgaria
Georgia
Angola
Panamá
Croazia
Hong Kong
Benin
Porto Rico
Cipro
India
Botswana
Saint Kitts e Nevis
Repubblica Ceca
Indonesia
Burkina Faso
Santa Lucia
Danimarca
Giappone
Burundi
Saint-Pierre e Miquelon
Estonia
Kazakistan
Camerun
Saint Vincent e Grenadine
Isole Faroe
Laos
Capo Verde
Saint-Barthélemy
Finlandia
Iran
Repubblica Centrafricana
Sint Maarten
Francia
Iraq
Ciad
Bahamas
Gibilterra
Israele
Comore
Trinidad e Tobago
Grecia
Giordania
Costa d'Avorio
Isole Turks e Caicos
Guernsey
Kuwait
Repubblica Democratica del Congo
Messico
Ungheria
Libano
Gibuti
Islanda
Oman
Guinea Equatoriale
Irlanda
Palestina
Etiopia
Isola di Man
Qatar
Gabon
Italia
Arabia Saudita
Ghana
Jersey
Siria
Guinea
Lettonia
Turchia
Guinea-Bissau
Liechtenstein
Emirati Arabi Uniti
Kenya
Lituania
Yemen
Lesotho
Macedonia (FYROM)
Bahrein
Liberia
Germania
Afghanistan
Libia
Madagascar
Malawi
Mali
Mauritania
Eritrea
Egitto