Horizontal Lift Check Valve

Horizontal Lift Check Valve

Concise design, solid structure. Integral EPDM O-ring on disc assures positive seating at high and low pressures, as well as a long operating life. Extreme resistance to any kind of corrosion. 100% unrestricted flow area.
Voce di capitolato
  • • _Author: Luke Brown
    • _Authorised By: Kris Atkinson
    • _Bim Spec Guid: 0
    • _Bimstore Bible Version: 14
    • _Created By: www.bimstore.co.uk
    • _Current Revision: 1
    • _Distributed By: www.bimstore.co.uk
    • Accessibility Performance: n/a
    • A Dimension: 60 mm
    • Annotation Width: 30 mm
    • Approvals: WRAS
    • Assembly Code: D20
    • Asset Type: Fixed
    • B Dimension: 34 mm
    • BIM Object Name: MEP_PipeAccessories_IBP_Conex_HorizontalLiftCheckValve_1360
    • Body Centre To Bottom: 17 mm
    • Body Centre To Lower End Face: 13 mm
    • Body Chest Dia: 27 mm
    • Body Chest Height: 23 mm
    • Body Length Between Hex And Body Rad: 2 mm
    • Body Length Without Hexs: 32 mm
    • Body OA Length: 60 mm
    • Cap Hex AF: 16 mm
    • Cap Lower Dia: 27 mm
    • Cap Lower Disc Height: 4 mm
    • Cap OA Height: 11 mm
    • Classification Name: Uniclass2015
    • Classification Value: Pr_65_54_30_12
    • Code Performance: n/a
    • Color: n/a
    • Constituents: n/a
    • Contact: technical@ibpgroup.com
    • Created By: technical@ibpgroup.com
    • Created On: 2016-11-17T00:00:00
    • Description: Horizontal Lift Check Valve
    • Duration Unit: Years
    • End Connection: Female Taper Threads to EN 10226-2 (ISO 7-1)
    • Expected Life: 0
    • Features: n/a
    • Finish: n/a
    • Grade: n/a
    • Ifc Export As: IfcFlowController
    • Ifc Export Type: IfcValveType
    • Keynote: S
    • Manufacturer: Conex Banninger
    • Manufacturer Name: IBP
    • Material: Bronze, EN 1982 CC491K
    • Maximum Temperature: 100 °C
    • Minimum Temperature: 10 °C
    • Model: 136020RR0320404
    • Model Number: 136020RR0320404
    • Model Reference: 1/2" - 136020
    • NBS Description: Check valves and non-return valves
    • NBS Note: n/a
    • NBS Object Name: IBP - Check valves and non-return valves
    • NBS Office Master Tag: n/a
    • NBS Reference: 90-35-35/310
    • Nominal Depth: 0 mm
    • Nominal Height: 0 mm
    • Nominal Length: 0 mm
    • Oct AF: 26 mm
    • Oct Extrusion Dia: 26 mm
    • Oct Extrusion Length: 16 mm
    • Oct ID: 15 mm
    • Oct Thickness: 12 mm
    • Order Code(JDE): 136020RR0320404
    • Pressure Rating: 32 bar
    • Primary Material: Bronze (EN 1982 CC491K)
    • Production Year: n/a
    • Referenced Standard: n/a
    • Replacement Cost: n/a
    • Shape: Cylindrical
    • Short Code: 1360
    • Size: 1/2" - 136020
    • Spare Parts: n/a
    • Type Comments: 1/2" - 136020
    • Type Name: Horizontal Lift Check Valve
    • URL: www.conexbanninger.com/
    • Warranty Description: Product Guarantee
    • Warranty Duration Labor: n/a
    • Warranty Duration Parts: 5
    • Warranty Duration Unit: Years
    • Warranty Guarantor Labor: technical@ibpgroup.com
    • Warranty Guarantor Parts: technical@ibpgroup.com
    • Weight: 0.28 kg
Specifiche tecniche
  • Rif. UnicoHorizontal-Lift-Check-Valve-1360
  • Famiglia di prodottoFittings
  • Gruppo di famigliaValves
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2021-01-27
  • Numero di versione1
Relativo a
  • Materiale principaleBronzo
  • Peso Netto (Kg)0.28
Classificazioni
  • Categoria BIMobjectImpianto idraulico - Valvole
  • Clasificazione IFCRaccordo tubo
  • Codice Uniclass 2015Ac_10_40_63
  • Descrizione Uniclass 2015Pipe fitting
  • Codice CSI MasterFormat 201411 53 43
  • Titolo CSI MasterFormat 2014Service Fittings and Accessories
  • Titolo OmniClassPipe Fittings
  • Numero OmniClass23-27 43 00
  • Codice CSI UniFormat IIC1030
  • Titolo CSI UniFormat IIFittings

Disponibilità Regionale

Europa
Regno Unito