Conex Medical Gas Tee Reduced Branch

Conex Medical Gas Tee Reduced Branch

Medical Gas copper fittings manufactured by Conex Banninger are scientifically proven to assist in killing pathogenic microbes in the medical, pharmaceutical, food preparation and other health sensitive areas. Medical Gas fittings are manufactured to EN 1254-1, quality assured in accordance with ISO 9001:2008, degreased to less than 100mg/m2 of hydrocarbon contamination and comply with HTM 02-01 medical gas pipeline regulations.
Voce di capitolato
  • Benefits summary
    Independently tested and certified for cleanliness
    Protective packaging to BOC/Medaes 3000000 specification
    Anti-microbial
    Corrosion resistant
    Component materials
    Copper body
    Applications
    Medical gas and oxygen
    Standards and approvals
    BOC/MEDAES 3000000
    Sizes
    From 6mm to 159mm
    Guarantee
    When professionally installed, used and maintained in accordance with Medical Gas installation instructions, Conex Universal Ltd. guarantees that Medical Gas fittings supplied by Conex Universal Ltd. will be free of material defects resulting from errors in manufacture, for twenty-five (25) years from the date of first purchase by an end user. For full terms and conditions please refer to the Product Guarantee Statement.
Specifiche tecniche
  • Rif. UnicoMG5130-TRB
  • Famiglia di prodottoFittings
  • Gruppo di famigliaMedical Gas
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2021-09-27
  • Numero di versione1
Relativo a
  • Materiale principaleRame
  • Progettato inRegno Unito
  • Prodotto inRegno Unito
Classificazioni
  • Categoria BIMobjectImpianto idraulico - Tubature
  • Clasificazione IFCOggetto
  • Codice Uniclass 2015Ac_10_40_63
  • Descrizione Uniclass 2015Pipe fitting
  • Titolo OmniClassPipe Fittings
  • Numero OmniClass23-27 43 00

Disponibilità Regionale

Oceania Asia Africa Europa Sud America Nord America
Timor Est
Afghanistan
Egitto
Andorra
Argentina
Giamaica
Tokelau
Bahrein
Lesotho
Lussemburgo
Bolivia
Martinica
Tonga
Iran
Liberia
Macedonia (FYROM)
Brasile
Messico
Tuvalu
Israele
Libia
Malta
Cile
Montserrat
Isole Minori Esterne degli Stati Uniti
Giordania
Madagascar
Moldavia
Colombia
Nicaragua
Wallis e Futuna
Kuwait
Malawi
Monaco
Ecuador
Panamá
Vanuatu
Libano
Mali
Montenegro
Isole Falkland (Malvine)
Porto Rico
Isole Salomone
Oman
Mauritania
Paesi Bassi
Guiana Francese
Saint Kitts e Nevis
Samoa
Palestina
Mauritius
Norvegia
Guyana
Santa Lucia
Papua Nuova Guinea
Qatar
Mayotte
Polonia
Paraguay
Saint-Pierre e Miquelon
Samoa Americane
Arabia Saudita
Marocco
Portogallo
Perù
Saint Vincent e Grenadine
Australia
Siria
Kenya
Lituania
Suriname
Saint-Barthélemy
Isole Cook
Turchia
Mozambico
Romania
Uruguay
Sint Maarten
Stati Federati di Micronesia
Iraq
Niger
San Marino
Venezuela
Bahamas
Isole Pitcairn
Emirati Arabi Uniti
Nigeria
Serbia
Trinidad e Tobago
Figi
Taiwan
Congo
Slovacchia
Isole Turks e Caicos
Guam
Tagikistan
Riunione
Slovenia
Isole Vergini Americane
Kiribati
Tailandia
Ruanda
Spagna
Honduras
Isole Marshall
Turkmenistan
Sant'Elena
Svalbard e Jan Mayen
Haiti
Nauru
Uzbekistan
São Tomé e Príncipe
Svezia
Guatemala
Nuova Caledonia
Vietnam
Senegal
Svizzera
Guadalupa
Nuova Zelanda
Sri Lanka
Seychelles
Ucraina
Antigua e Barbuda
Niue
Yemen
Sierra Leone
Regno Unito
Aruba
Isola Norfolk
Corea del Sud
Namibia
Russia
Barbados
Isole Marianne Settentrionali
Singapore
Somalia
Albania
Belize
Palau
Filippine
Guinea-Bissau
Liechtenstein
Bermuda
Polinesia Francese
Territori Britannici dell'Oceano Indiano
Ghana
Jersey
Isole Vergini britanniche
Brunei
Algeria
Austria
Canada
Cambogia
Angola
Bielorussia
Isole BES
Cina
Benin
Belgio
Stati Uniti
Isola di Natale
Botswana
Bosnia ed Erzegovina
Isole Cayman
Isole Cocos (Keeling)
Burkina Faso
Bulgaria
Costa Rica
Georgia
Burundi
Croazia
Cuba
Hong Kong
Guinea
Cipro
Curaçao
India
Camerun
Repubblica Ceca
Dominica
Indonesia
Repubblica Centrafricana
Danimarca
Repubblica Dominicana
Bhutan
Ciad
Estonia
El Salvador
Giappone
Comore
Lettonia
Groenlandia
Kirghizistan
Costa d'Avorio
Isole Faroe
Grenada
Laos
Repubblica Democratica del Congo
Francia
Saint Martin
Macau
Gibuti
Gibilterra
Anguilla
Malesia
Guinea Equatoriale
Grecia
Maldive
Eritrea
Guernsey
Mongolia
Etiopia
Ungheria
Myanmar (Burma)
Gabon
Islanda
Nepal
Capo Verde
Irlanda
Corea del Nord
Sudafrica
Isola di Man
Pakistan
Sudan del Sud
Italia
Kazakistan
Sudan
Finlandia
Bangladesh
Swaziland
Città del Vaticano
Azerbaijan
Tanzania
Isole Åland
Armenia
Gambia
Togo
Tunisia
Uganda
Sahara Occidentale
Zambia
Zimbabwe