Series 3000 - Running Nipple  3531

Series 3000 - Running Nipple 3531

Durable. Corrosion resistant. Red brass threaded fittings manufactured to DIN 2950 and threaded to DIN 2999 (ISO7) Series 3000 is a universal red brass fitting range manufactured in accordance with ISO 228, ISO 7 and EN 1254-4. Series 3000 threaded fittings are used in a wide range of building services applications.
Voce di capitolato
  • Benefits summary
    Durable
    Fully corrosion resistant
    Immune to dezincification
    Component materials
    Red brass (bronze)

    Applications
    Hot and cold drinking water
    Heating and cooling systems
    Solar
    Natural and LPG gas
    Waste
    Refrigeration and air-conditioning
    Compressed air (oil/oil-free)
    Vacuum
    Fuel/Oil
    Rainwater








    Operating parameters
    Operating parameters of 25 bar at operating temperatures of up to 120°C
    Operating parameters of 16 bar at operating temperatures of up to 225°C

    Approvals and certifications
    Bureau Veritas Marine
    DVGW Germany
    EMI Hungary
    SVGW Switzerland
    TYSK Ukraine
    Sizes
    From 1/4" to 2"

    Guarantee
    When professionally installed, used and maintained in accordance with Series 3000 installation instructions, Conex Universal Ltd. guarantees that Series 3000 fittings supplied by Conex Universal Ltd. will be free of material defects resulting from errors in manufacture, for twenty-five (25) years from the date of first purchase by an end user. For full terms and conditions please refer to the Product Guarantee Statement.
Specifiche tecniche
  • Rif. UnicoSeries-3000-Running-Nipple-_3531
  • Famiglia di prodottoFittings
  • Gruppo di famigliaSeries 3000
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2022-05-12
  • Numero di versione1
Relativo a
  • Materiale principaleBronzo
  • Progettato inGermania
  • Prodotto inPolonia
Classificazioni
  • Categoria BIMobjectImpianto idraulico - Impianto idraulico - Altro
  • Clasificazione IFCRaccordo tubo
  • Codice Uniclass 2015Ac_10_40_63
  • Descrizione Uniclass 2015Pipe fitting
  • Codice CSI MasterFormat 201411 53 43
  • Titolo CSI MasterFormat 2014Service Fittings and Accessories
  • Titolo OmniClassPipe Fittings
  • Numero OmniClass23-27 43 00
  • Codice CSI UniFormat IIC1030
  • Titolo CSI UniFormat IIFittings

Disponibilità Regionale

Europa Asia Nord America Africa Sud America Oceania
Albania
Mongolia
Anguilla
Sudan
Guiana Francese
Samoa Americane
Monaco
Myanmar (Burma)
Antigua e Barbuda
Swaziland
Guyana
Australia
Montenegro
Nepal
Aruba
Tanzania
Paraguay
Isole Cook
Paesi Bassi
Corea del Nord
Barbados
Gambia
Perù
Stati Federati di Micronesia
Norvegia
Pakistan
Belize
Togo
Suriname
Figi
Polonia
Filippine
Bermuda
Tunisia
Uruguay
Polinesia Francese
Portogallo
Singapore
Isole Vergini britanniche
Uganda
Venezuela
Guam
Romania
Corea del Sud
Canada
Sahara Occidentale
Isole Falkland (Malvine)
Kiribati
Russia
Sri Lanka
Isole BES
Zambia
Ecuador
Isole Marshall
San Marino
Taiwan
Isole Cayman
Zimbabwe
Colombia
Nauru
Serbia
Tagikistan
Saint Martin
Egitto
Cile
Nuova Caledonia
Slovacchia
Tailandia
Costa Rica
Sudan del Sud
Argentina
Nuova Zelanda
Slovenia
Turkmenistan
Cuba
Sudafrica
Bolivia
Niue
Spagna
Uzbekistan
Curaçao
Sierra Leone
Brasile
Isola Norfolk
Svalbard e Jan Mayen
Vietnam
Dominica
Etiopia
Isole Marianne Settentrionali
Svezia
Maldive
Repubblica Dominicana
Gabon
Palau
Svizzera
Malesia
El Salvador
Ghana
Papua Nuova Guinea
Ucraina
Laos
Groenlandia
Guinea
Isole Pitcairn
Regno Unito
Armenia
Grenada
Guinea-Bissau
Samoa
Città del Vaticano
Azerbaijan
Guadalupa
Kenya
Isole Salomone
Isole Åland
Bangladesh
Guatemala
Lesotho
Timor Est
Moldavia
Bhutan
Haiti
Liberia
Tokelau
Malta
Territori Britannici dell'Oceano Indiano
Honduras
Libia
Tonga
Lussemburgo
Brunei
Giamaica
Madagascar
Tuvalu
Andorra
Cambogia
Martinica
Malawi
Isole Minori Esterne degli Stati Uniti
Austria
Cina
Messico
Mali
Vanuatu
Bielorussia
Isola di Natale
Montserrat
Mauritania
Wallis e Futuna
Belgio
Isole Cocos (Keeling)
Nicaragua
Mauritius
Bosnia ed Erzegovina
Georgia
Panamá
Mayotte
Bulgaria
Hong Kong
Porto Rico
Marocco
Croazia
India
Santa Lucia
Mozambico
Cipro
Indonesia
Saint-Pierre e Miquelon
Namibia
Repubblica Ceca
Giappone
Saint Vincent e Grenadine
Niger
Danimarca
Kazakistan
Saint-Barthélemy
Nigeria
Estonia
Kirghizistan
Sint Maarten
Congo
Isole Faroe
Macau
Bahamas
Riunione
Finlandia
Afghanistan
Trinidad e Tobago
Ruanda
Francia
Bahrein
Isole Turks e Caicos
Sant'Elena
Germania
Iran
Isole Vergini Americane
São Tomé e Príncipe
Gibilterra
Iraq
Stati Uniti
Senegal
Grecia
Israele
Saint Kitts e Nevis
Seychelles
Guernsey
Giordania
Eritrea
Ungheria
Kuwait
Guinea Equatoriale
Islanda
Libano
Gibuti
Irlanda
Oman
Repubblica Democratica del Congo
Isola di Man
Palestina
Somalia
Italia
Qatar
Algeria
Jersey
Arabia Saudita
Angola
Lettonia
Siria
Benin
Liechtenstein
Turchia
Botswana
Lituania
Emirati Arabi Uniti
Burkina Faso
Macedonia (FYROM)
Yemen
Burundi
Camerun
Capo Verde
Repubblica Centrafricana
Ciad
Comore
Costa d'Avorio