Triflow - Straight Cylinder Union (Coned) TP68

Triflow - Straight Cylinder Union (Coned) TP68

Triflow Solder Ring fittings are manufactured from copper and copper alloy with an integral lead-free solder ring that provides a mechanically strong, leak-proof joint without any waste or mess. An easy to use fitting, that is safe to use in a variety of water related applications All Triflow Solder Ring fittings carry the TP symbol, indicating that only lead-free solder complying with EN 29453 and ISO 9453 (S-Sn99Cu1 Tin-Copper), is used in the construction of the joint. Triflow fittings contain integral lead free solder. When heat is applied, the layer of lead free solder fills the gap between pipe and fitting via capillary action to form strong leak free joint. Triflow Solder Ring fittings are manufactured from copper and copper alloy with an integral lead-free solder ring that provides a mechanically strong, leak-proof joint without any waste or mess. An easy to use fitting, that is safe to use in a variety of water related applications.
Voce di capitolato
  • Benefits summary
    Integarated lead-free solder
    Corrosion resistant
    Anti-microbial

    Component materials
    Copper, gunmetal or DZR body
    Lead-free solder ring compliant to EN 29453 and ISO 9453 (S-Sn99Cu1 tin-copper)

    Applications
    Drinking water
    Hot and cold drinking water
    Waste
    Natural and LPG gas
    Compressed air with and without oil content
    Fuel oil
    Rainwater




    Operating parameters
    Operating parameters of 16 bar at operating temperatures of up to 30°C
    Operating parameters of 10 bar at operating temperatures of up to 65°C
    Operating parameters of 7 bar at operating temperatures of up to 95°C
    Operating parameters of 6 bar at operating temperatures of up to 110°C

    Approvals and certifications
    BSI Kitemark to EN 1254-1 UK
    WRAS UK
    Sizes
    From 8mm to 67mm

    Guarantee
    When professionally installed, used and maintained in accordance with Triflow Solder Ring installation instructions, Conex Universal Ltd. guarantees that Triflow Solder Ring fittings supplied by Conex Universal Ltd. will be free of material defects resulting from errors in manufacture, for twenty-five (25) years from the date of first purchase by an end user. For full terms and conditions please refer to the Product Guarantee Statement.
Specifiche tecniche
  • Rif. UnicoTriflow-Straight-Cylinder-Union-Coned_TP68
  • Famiglia di prodottoFittings
  • Gruppo di famigliaTriflow
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2022-03-29
  • Numero di versione1
Relativo a
  • Materiale principaleRame
  • Materiale secondarioBronzo
  • Progettato inRegno Unito
Classificazioni
  • Categoria BIMobjectImpianto idraulico - Impianto idraulico - Altro
  • Clasificazione IFCOggetto
  • Codice Uniclass 2015Ac_10_40_63
  • Descrizione Uniclass 2015Pipe fitting
  • Codice CSI MasterFormat 201411 53 43
  • Titolo CSI MasterFormat 2014Service Fittings and Accessories
  • Titolo OmniClassPipe Fittings
  • Numero OmniClass23-27 43 00
  • Codice CSI UniFormat IIC1030
  • Titolo CSI UniFormat IIFittings

Disponibilità Regionale

Europa Asia Nord America Africa Sud America Oceania
Albania
Myanmar (Burma)
Anguilla
Swaziland
Brasile
Samoa Americane
Monaco
Nepal
Antigua e Barbuda
Tanzania
Cile
Australia
Montenegro
Corea del Nord
Aruba
Gambia
Colombia
Isole Cook
Paesi Bassi
Pakistan
Barbados
Togo
Ecuador
Stati Federati di Micronesia
Norvegia
Filippine
Belize
Tunisia
Isole Falkland (Malvine)
Figi
Portogallo
Singapore
Bermuda
Uganda
Guiana Francese
Polinesia Francese
Romania
Corea del Sud
Isole Vergini britanniche
Sahara Occidentale
Guyana
Guam
Russia
Sri Lanka
Canada
Zambia
Paraguay
Kiribati
San Marino
Taiwan
Isole BES
Zimbabwe
Perù
Isole Marshall
Serbia
Tagikistan
Isole Cayman
Sudan
Suriname
Nauru
Slovacchia
Tailandia
Saint Martin
Egitto
Uruguay
Nuova Caledonia
Slovenia
Turkmenistan
Costa Rica
Sudan del Sud
Venezuela
Nuova Zelanda
Spagna
Uzbekistan
Cuba
Sudafrica
Bolivia
Niue
Svalbard e Jan Mayen
Vietnam
Curaçao
Somalia
Argentina
Isola Norfolk
Svezia
Mongolia
Dominica
Gabon
Isole Marianne Settentrionali
Svizzera
Maldive
El Salvador
Ghana
Palau
Ucraina
Macau
Repubblica Dominicana
Guinea
Papua Nuova Guinea
Regno Unito
Armenia
Groenlandia
Guinea-Bissau
Isole Pitcairn
Città del Vaticano
Azerbaijan
Grenada
Kenya
Samoa
Isole Åland
Bangladesh
Guadalupa
Lesotho
Isole Salomone
Moldavia
Bhutan
Guatemala
Liberia
Timor Est
Malta
Territori Britannici dell'Oceano Indiano
Haiti
Libia
Tokelau
Lussemburgo
Brunei
Honduras
Madagascar
Tonga
Andorra
Cambogia
Giamaica
Malawi
Tuvalu
Austria
Cina
Martinica
Mali
Isole Minori Esterne degli Stati Uniti
Bielorussia
Isola di Natale
Messico
Mauritania
Wallis e Futuna
Belgio
Isole Cocos (Keeling)
Montserrat
Mauritius
Vanuatu
Bosnia ed Erzegovina
Georgia
Nicaragua
Mayotte
Bulgaria
Hong Kong
Panamá
Marocco
Croazia
India
Porto Rico
Mozambico
Cipro
Indonesia
Saint Kitts e Nevis
Namibia
Repubblica Ceca
Giappone
Santa Lucia
Niger
Danimarca
Kazakistan
Saint-Pierre e Miquelon
Nigeria
Estonia
Kirghizistan
Saint Vincent e Grenadine
Congo
Isole Faroe
Laos
Saint-Barthélemy
Riunione
Finlandia
Malesia
Sint Maarten
Ruanda
Francia
Afghanistan
Bahamas
Sant'Elena
Gibilterra
Bahrein
Trinidad e Tobago
São Tomé e Príncipe
Grecia
Iran
Isole Turks e Caicos
Senegal
Guernsey
Iraq
Isole Vergini Americane
Seychelles
Ungheria
Israele
Stati Uniti
Sierra Leone
Islanda
Giordania
Etiopia
Irlanda
Kuwait
Eritrea
Isola di Man
Libano
Guinea Equatoriale
Italia
Oman
Gibuti
Jersey
Palestina
Algeria
Lettonia
Qatar
Angola
Liechtenstein
Arabia Saudita
Benin
Lituania
Siria
Botswana
Macedonia (FYROM)
Turchia
Burkina Faso
Polonia
Emirati Arabi Uniti
Burundi
Yemen
Camerun
Capo Verde
Repubblica Centrafricana
Ciad
Comore
Costa d'Avorio
Repubblica Democratica del Congo