Pubblica i tuoi prodotti
Shaper Sense Drum Trio
Shaper Sense Drum Trio
Shaper Sense Drum Trio
Shaper Sense Drum Trio
Shaper Sense Drum Trio

    Shaper Sense Drum Trio

    Shaper Sense is an award winning, industry leading integrated acoustic and lighting product line, that also includes wireless controls options. Lighting is created using an LED edge-lit panel that produces uniform visual distributions. The addition of sound absorbing acoustic panels are designed with industry leading FilzFelt acoustic materials. This provides dual purpose from one point of installation and application. In conjunction, Shaper Sense uses Cooper Lighting's award winning Wavelinx and Trellix platforms. The Shaper Sense patented product series is a new system architecture that allows natural light to pass through creating a transparent window effect in this large scale product. The Shaper Sense Drum Trio has acoustic panels that are 41mm (1.6") thick, and available in 96 vibrant and beautiful colors of 100% Wool Design Felt. In addition, the sound absorbing recycled substrate is made of minimum 60% recycled content and is 100% recyclable. Reverberation is significantly reduced due to material construction and performance. The Shaper Sense Drum Trio allows the designer to select a felt color for the base layer of the fixture, then selects 1 of 20 designer cutout patterns and its felt color, and then a border edge, providing maximum design flexibility.
    Voce di capitolato
      • Partnership with industry leading acoustic materials company FilzFelt.
      • 3 felt color selections of 96 100% Wool Design Felt
      • NRC Values of: 1.25 SAA values of 1.26
      • 3000K, 3500K, 4000K @ 80 CRI and 90 CRI
      • Lumen range between 3000 to 8200+ lumens and 3 Light Levels
      • Edge-lit LED technology appearing as a transparent window when off
      • Two 3mm of Acoustic Felt + 25mm of recycled substrate is 41mm (1.6")
      • Acoustic materials can be cleaned with disinfectants and steam
      • Assembly of products is curved flat pack design
      • WaveLinx and Trellix controls systems and platforms compatible
    Specifiche tecniche
    • Rif. Unicocooperlighting-sense-drum-trio
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2022-10-18
    • Numero di versione1
    Classificazioni
    • Categoria BIMobjectIlluminazione - Illuminazione - Da sospensione

    Disponibilità Regionale

    Nord America
    Canada
    Costa Rica
    Cuba
    Giamaica
    Groenlandia
    Guatemala
    Haiti
    Honduras
    Messico
    Nicaragua
    Panamá
    Repubblica Dominicana
    Stati Uniti