Pubblica i tuoi prodotti
Dekton Sterling
Cosentino
Archiviato

Dekton Sterling

Dekton has a number of properties that make it a unique for indoor applications, but also, thanks to its resistance to the sun's rays, it is perfect for outdoor surfaces, making it the versatile material par excellence. Varying tones of beige and grey predominate in this colour, which strives for a balance between naturalness and sophistication.
Voce di capitolato
  • Dekton is offered in slabs of varying thicknesses that can be adapted to your design based on the application and the desired effect. Is also offered in large-format slabs that open up avenues of design that had previously been unthinkable. High UV Resistance Dekton is highly resistant to ultraviolet (UV) rays and has superior color fastness so it doesn’t fade over time, making it the perfect choice for both interior and exterior applications. High Scratch Resistance Dekton is a highly scratch-resistant surface. Domestic utensils will not scratch it. However, we do recommend that chopping boards are used to protect the utensils. Stain Resistance The new Dekton surface is highly resilient thanks to its low porosity, resisting accidental stains from domestic use as well as from chemical agents. Even tough stains such as wine, coffee, ink, and rust can be easily cleaned. High Fire and Heat Resistance Dekton boasts excellent resistance to high temperatures without compromising on its esthetics or features. Hot utensils, electrical appliances, pots, and pans can all be placed directly on the surface without causing any damage. Abrasion Resistance Dekton is even more resistant to abrasion than granite, which makes it the ideal surface for commercial applications and high-traffic areas such as flooring and facades. While other surfaces will show the effects of wear and tear over time, Dekton’s finish will last for the entire life of the product and will never need to be replaced or retouched. Resistance to Freezing and Thawing The low thermal expansion coefficient of Dekton makes it resistant to thermal shock, going from heat to extreme cold. Its natural resistance to freezing and thawing make it the perfect material even for the most extreme cold environments.
Specifiche tecniche
  • Rif. UnicoDekton-Sterling_w
  • Famiglia di prodottoDekton Ultracompact Surface
  • Gruppo di famigliaNatural Collection
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2019-12-13
  • Numero di versione3
  • Altezza (mm)1440
  • Larghezza (mm)3200
Relativo a
  • Materiale principaleAggregato pietra naturale
  • Progettato inSpagna
  • Prodotto inSpagna
Classificazioni
  • Categoria BIMobjectPareti - Rivestimenti e facciate continue
  • Clasificazione IFCMateriale
  • Nome UNSPSCWall finishing materials
  • Codice UNSPSC301615
  • Codice Uniclass 2015Ss_25_20
  • Descrizione Uniclass 2015Wall cladding systems
  • Codice CSI MasterFormat 201409 72 00
  • Titolo CSI MasterFormat 2014Wall Coverings
  • Numero OmniClass23-13 21 25 13
  • Titolo OmniClassWall Connectors and Starters
  • Codice CSI UniFormat IIC3010
  • Titolo CSI UniFormat IIWall Finishes