Pubblica i tuoi prodotti
Cursive
Cursive
Cursive
    Crossville

    Cursive

    As unique as your penmanship, Cursive’s unique tile shapes bring signature style to your interior design. Let walls be your memoir as you write with the eclectic colors and shapes of Cursive. Punctuate spaces with light and dark colors. Craft an epic tile tale with our handmade variation that lends design depth and promises to wow. Each Cursive tile has a handmade appearance with a watercolor effect around the edges. Nine trending colors, including notable hues of Iris, Goldenrod, and Rose Gold. Create unique and inspiring patterns with Cursive’s triangle tile, circle tile, half-circledemilune tile, and more. Coordinating corner options are available to frame the circles and demilunes. Cursive is offered in 3”x6” and 3”x12” rectangles, 6” squares, 6” triangles, as well 4” circles and 2” demilunes. A 1 ½” x 6” trim piece with finished edges on short and long sides completes the offering.

    Mettiti in contatto con Crossville

    Specifiche tecniche
    • Rif. Unicocursive-ceramic-wall-tile
    • Famiglia di prodottoTile
    • Gruppo di famigliaCeramic Wall Tile
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2024-10-11
    • Numero di versione1
    Relativo a
    • Materiale principaleCeramica - aspetto della pietra naturale sottile
    • Progettato inStati Uniti
    • Prodotto inStati Uniti
    Classificazioni
    • Categoria BIMobjectMateriali da costruzione - Mosaici
    • Codice CSI MasterFormat 201409 30 13
    • Titolo CSI MasterFormat 2014Ceramic Tiling
    • Numero OmniClass23-15 17 13 13 13 11
    • Titolo OmniClassCeramic Mosaic Tile Flooring