Pubblica i tuoi prodotti
Oxide
Oxide
Oxide
Oxide
Oxide
Oxide
    Crossville

    Oxide

    Oxide collection evokes metal that has reacted to sunlight and has been exposed to the weather over time. This collection was devised to embellish settings with character, which has surprisingly become the solution for a total look. Please note, that panels in this collection that have a 5.6mm thickness are special order and may require up to 16 - 20 week lead time.

    Mettiti in contatto con Crossville

    Specifiche tecniche
    • Rif. Unicooxide-porcelain-panel
    • Famiglia di prodottoPanels
    • Gruppo di famigliaPorcelain Stone
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2024-10-11
    • Numero di versione1
    Relativo a
    • Materiale principalePorcellana
    • Progettato inStati Uniti
    • Prodotto inStati Uniti
    Classificazioni
    • Categoria BIMobjectMateriali da costruzione - Piastrelle
    • Codice CSI MasterFormat 201409 30 13
    • Titolo CSI MasterFormat 2014Ceramic Tiling
    • Numero OmniClass23-15 17 13 13 17 11
    • Titolo OmniClassPorcelain Tile Flooring