Pubblica i tuoi prodotti
Cupaclad 101 LOGIC

Cupaclad 101 LOGIC

The CUPACLAD® 101 LOGIC system is part of the CUPACLAD® 101 series, made up of systems with invisible fixings that make our natural slate the main attraction of a facade. The CUPACLAD® 101 LOGIC rainscreen cladding system gives any facade balance, combines ideally with other materials and flaunts natural slate’s texture and sheen. The CUPACLAD® 101 LOGIC system is made up of 40×20 cm slates installed horizontally using invisible fixing systems. The CUPACLAD® 101 series systems share a single fixing system with self-drilling screws specially designed by our engineers to ensure optimum slate rainscreen cladding installation, but remaining totally invisible to avoid impacting the design. The screws are made from stainless steel and feature a large diameter flat head to ensure and facilitate proper fixing of the slate.
Voce di capitolato
  • The CUPACLAD® 101 LOGIC system is part of the CUPACLAD® 101 series, made up of systems with invisible fixings that make our natural slate the main attraction of a facade. The CUPACLAD® 101 LOGIC rainscreen cladding system gives any facade balance, combines ideally with other materials and flaunts natural slate’s texture and sheen. The CUPACLAD® 101 LOGIC system is made up of 40×20 cm slates installed horizontally using invisible fixing systems. The CUPACLAD® 101 series systems share a single fixing system with self-drilling screws specially designed by our engineers to ensure optimum slate rainscreen cladding installation, but remaining totally invisible to avoid impacting the design. The screws are made from stainless steel and feature a large diameter flat head to ensure and facilitate proper fixing of the slate.
Specifiche tecniche
  • Rif. Unicocupaclad_logic
  • Famiglia di prodottoRainscreen cladding
  • Gruppo di famiglia101
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2020-03-05
  • Numero di versione1
Relativo a
  • Materiale principaleArdesia
  • Materiale secondarioAlluminio
  • Progettato inSpagna
  • Prodotto inSpagna
Classificazioni
  • Categoria BIMobjectPareti - Rivestimenti e facciate continue
  • Clasificazione IFCMuro
  • Nome UNSPSCSiding
  • Codice UNSPSC30151802
  • Codice Uniclass 2015Ss_25_20
  • Descrizione Uniclass 2015Wall cladding systems
  • Codice CSI UniFormat IIB2010
  • Titolo CSI UniFormat IIExterior Walls