Pubblica i tuoi prodotti
O3 Sense, Standalone Multisensor, Configurable

O3 Sense, Standalone Multisensor, Configurable

Delta Controls’ award-winning O3® Sense standalone multisensor uses industry-leading sensor fusion technology to deliver the most accurate view of an interior space available on the market.

Integrating temperature, humidity, motion, sound, and light-sensing in a single device, the O3 uses machine learning to provide fast, accurate feedback on the monitored space.

The O3 is easy to install and can be configured out of the box with just a smartphone.

Application

With support for BACnet, MQTT, and BLE protocols, the O3 Sense is an open platform IoT device that can integrate with almost any system.

Features

  • Composite temperature, humidity, PIR motion, sound, and light sensors combined in a single device 
  • User feedback via speaker and full-color LED ring with customizable audio tones and colors 
  • Dual Ethernet connection for daisy-chaining in large spaces; provides pass-through communication even during power outages 
  • Configuration via mobile app 
  • BLE API for developing custom apps
Voce di capitolato
  • Temperature Sensors

    Composite temperature value: ±0.5°C (±1.0°F) typical with calibration

    Digital temperature sensor: ±0.5°C (±1.0°F)

    Infrared temperature sensor: ±1.0°C (±1.8°F) typical

    Humidity Sensor

    Accuracy ±3% for 20% to 80% RH @ 15°C to 30°C (59°F to 86°F)

    Motion Sensor

    Passive infrared (PIR) motion sensor

    Motion sensing range: 9.1 m (30 ft) diameter @ 4.6 m (15 ft) mounting height; 5.5 m (18 ft) diameter @ 2.4 m (8 ft) mounting height

    Light Sensor

    ±(6+5% reading) lx

    Audio Input

    2 microphones for acoustic occupancy detection

    LED Ring

    Full color ring with 12 RGB LEDs

    Audio Output

    1.0 W mono speaker for tones and audio output

        Connectors

        Removable screw-type terminal connectors

        Wiring Class 

        Class 2 / SELV 

        Power 

        24 VDC (20–28 VDC), 2 W typical,9 W max, Class 2 

        Technology 

        • Arm® Cortex®-A7 MPU + Cortex-M4 MCU256 DDR3L 
        • RAM4 GB eMMC flash memory 
        • Real-time clock (RTC) 
        • Supercapacitor power backup for RTC 

        Communication Ports 

        Dual Ethernet (10/100Base-T) 

        Interfaces and Protocols 

        BACnet (BACnet/IP, BACnet/Ethernet)MQTTBLE 5.0 

        Ambient Rating 

        0°C to 45°C (32°F to 113°F)10% to 95% RH (non-condensing) 

        Dimensions 

        180 × 41.5 mm (7.1 × 1.6 in.) 

        Weight 

        350 g (0.77 lb) 

        Compliance 

        • CE 
        • FCC/IC 
        • NCC (in progress) 

        Listings 

        cULus 916 Listed

      Specifiche tecniche
      • Rif. UnicoO3-sense-multisensor
      • Famiglia di prodottoO3
      • Gruppo di famigliaO3 Sense
      • TipoOggetto (oggetto singolo)
      • Data di pubblicazione2021-07-26
      • Numero di versione1
      • Altezza (mm)180
      • Larghezza (mm)180
      • Profondità (mm)42
      Relativo a
      • Materiale principalePlastica
      • Progettato inCanada
      • Prodotto inCanada
      • Peso Netto (Kg)0.35
      Classificazioni
      • Categoria BIMobjectImpianti elettrici - Sensori
      • Clasificazione IFCComando
      • Codice ETIMEC010174
      • Nome ETIMRoom sensor relative humidity/temperature
      • Nome UNSPSCElectrical controls and accessories
      • Codice UNSPSC391215
      • Codice Uniclass 2015Pr_75_50_76
      • Descrizione Uniclass 2015Sensors and detectors
      • Codice CSI MasterFormat 201423 09 13.23
      • Titolo CSI MasterFormat 2014Sensors and Transmitters
      • Numero OmniClass23-27 11 00
      • Titolo OmniClassGeneral Instruments and Controls