;

Folding Door, FFT Flexgreen Wall Mount

Unique ref.: FD_FFT_wall
Produttore: dormakaba Group
Famiglia prodotto: Doors
Gruppo prodotto: Folding Doors
Data di pubblicazione: 2018-05-15
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (3)
The first folding door that provides for maximum clear opening width of 2.4m in tight spaces. FFT FLEX Green offers outstanding thermal separation, a quiet, dynamic operation and enhanced wind load resistance. It is particularly suitable for emergency exits and escape routes.
- Maximum clear opening widths of 2.4m in tight spaces
- Thermal separation for energy efficiency in buildings
- Enhanced wind load resistance
- Increased operating smoothness and dynamic response
- For emergency exits and escape route


Materiale principale: Aluminium
Materiale secondario: Glass
Progettato in: Germany
Prodotto in: Germany

Categoria BIMobject: Doors - Folding
Classificazione IFC: Door
Nome UNSPSC: Glass doors
Codice UNSPSC: 30171501
Uniclass 1.4 Codice: JL20
Uniclass 1.4 Descrizione: Doors
Uniclass 2.0 Codice: SS-25-32-35-30
Uniclass 2.0 Descrizione: Folding Gate Systems
Uniclass 2015 Codice: Ss_25_32_35_30
Uniclass 2015 Descrizione: Folding gate systems
NBS Reference Codice: 25-32-35-30
NBS Reference Descrizione: Folding Gate Systems
CSI MasterFormat 2014 Code: 08 35 13
CSI MasterFormat 2014 Title: Folding Doors
Numero OmniClass: 23-17 11 23 15
Titolo OmniClass: Folding All Glass Doors and Grilles
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
Questo prodotto è disponibile in:
Africa
  • Senegal
  • South Africa
  • Tunisia
Asia
  • China
  • India
  • Indonesia
  • Malaysia
  • Singapore
  • Vietnam
Middle East
  • Bahrain
  • Egypt
  • Jordan
  • Kuwait
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
Oceania
  • Australia
  • Fiji
  • New Zealand
  • Papua New Guinea
  • Vanuatu

AEC Daily

AEC_Daily_Links

AEC_Daily_Links

These are links to AEC Daily connected to the BPM

Nome Valore
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

BIMobject SEEK Properties

Doors - Folding

Nome Valore
Cladding Material Aluminium
Material Glass
Maximum Door Width 2400

All BIM objects are real products from real manufacturers confirmed and approved