;

Sliding Door System ST FLEX

Unique ref.: ST-FLEX_001-1
Produttore: dormakaba Group
Famiglia prodotto: Entrance
Gruppo prodotto: Automatic Sliding Doors
Data di pubblicazione: 2014-07-18
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (7)
  • Automatic sliding door system with slender fine-frame profiles
  • Modern fine framed profiles combined with the DORMA ES 200 Automatic Sliding Door Operator to form a visually appealing complete door system with a variety of applications. In conjunction with other doors from the FLEX family (FLEX Green and FLEX SECURE) the system can be used to create a harmonious overall look.
  • Ideal for Exterior doors, porch, public space, offices, healthcare and education projects
  • Max. system width 6250 mm
  • Max. passage width 3000 mm
  • Max. passage height 3000 mm
  • Energy Efficiency EnEV 2014, UD-Values from 1,4 to max.1,8W/m²K
  • Thermal Insulation EN ISO 10077
  • Drive DORMA ES 200, ES 200-D
  • Durability Min. 1000000 cycles
  • Escape Route ES 200-2D
  • Certification Fabrication DIN ISO 9001, Environmental product declarations ISO 14025, DIN 18650 and EN 16005, BS EN 16005, AutSchR
  • Benefits are Excellent insulation features thanks to interlocking side seals and top and bottom seals, Suitable for use on emergency escape routes, Activation via radar, push pad or access control (further options on request). Ideal to meet the relative legislative requirements for disabled access in the UK and Ireland
dormakaba - www.dormakaba.com


Materiale principale: Glass
Materiale secondario: Metal
Progettato in: Germany
Prodotto in: Germany

Categoria BIMobject: Doors - Sliding
Classificazione IFC: Door
Nome UNSPSC: Doors
Codice UNSPSC: 301715
Uniclass 1.4 Codice: L411
Uniclass 1.4 Descrizione: Doors
Uniclass 2.0 Codice: SS-25-30-20-77
Uniclass 2.0 Descrizione: Sliding Doorset Systems
NBS Reference Codice: 25-30-20-77
NBS Reference Descrizione: Sliding Doorset Systems

AEC Daily

AEC_Daily_Links

AEC_Daily_Links

These are links to AEC Daily connected to the BPM

Nome Valore
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved