Pubblica i tuoi prodotti
CHEMSEAL - Chemical-Resistant, Structural Expansion Joint and Construction Joint Sealant
EMSEAL

CHEMSEAL - Chemical-Resistant, Structural Expansion Joint and Construction Joint Sealant

A chemical resistant sealant and expansion joint, Chemseal is a precompressed, primary seal for retrofit and new structural expansion joints and construction joints where contact with harsh chemicals and chemical dilutions is expected.

The standard coating is a chemical-resistant silicone that is NSF compliant which also allows it to be installed in areas which are sensitive to food contamination. Chemseal can be manufactured with a polysulfide coating in place of the standard silicone seal. While polysulfide may offer a wider range of chemical resistance, it necessitates a more complicated installation procedure. Consult EMSEAL for applications involving a particular expected chemical exposure and head pressure.

NOTE: EMSEAL suggests the use of Submerseal for most submerged applications. Submerseal’s single bellows construction and increased silicone thickness makes it suited to accommodate the head-pressure of continuous submersion. When contact with extraordinary chemical compositions is expected, Chemseal may provide a suitable alternative. Consult EMSEAL.

Features

  • Chemical Resistant
  • Watertight
  • Non-Invasive Anchoring
  • NSF-compliant

Uses

Manufactured to resist the harsh conditions found when expansion systems contact non-purified water or liquid-suspended chemicals. Some examples are:

  • Waste Water Tanks
  • Spill Containment
  • Industrial Testing Tanks

Sizes

1/2″ to 2″ (12mm to 50mm) for applications under constant submersion up to 5-feet of head pressure. For larger sizes up to 4″ (100mm) contact EMSEAL to determine conditions and application.

Note: Sizes under 1 1/2″ (40mm) are manufactured with a single bellows. Larger sizes incorporate multiple bellows.

Movement

+25% and -25% (Total 50%) of nominal material size.

Color

Standard color is white. Color may vary depending on coating selected based on specific conditions.

Specifiche tecniche
  • Rif. Unicochemseal
  • Famiglia di prodottoWatertight Expansion Joints
  • Gruppo di famigliaHorizontal Deck
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2021-12-09
  • Numero di versione1
Relativo a
  • Materiale principaleSigillante
  • Materiale secondarioSchiuma espansa
  • Progettato inStati Uniti
  • Prodotto inCanada
Classificazioni
  • Categoria BIMobjectMateriali da costruzione - Impermeabilizzante
  • Clasificazione IFCFloor
  • Codice Uniclass 2015Pr_35_90_27
  • Descrizione Uniclass 2015Expansion joints
  • Codice CSI MasterFormat 201407 95 00
  • Titolo CSI MasterFormat 2014Expansion Control
  • Numero OmniClass23-13 31 21 19 11
  • Titolo OmniClassExpansion and Contraction Joints
  • Codice CSI UniFormat IIB1010
  • Titolo CSI UniFormat IIFloor Construction

Disponibilità Regionale

Nord America
Anguilla
Antigua e Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Canada
Costa Rica
Cuba
Curaçao
Dominica
El Salvador
Giamaica
Grenada
Groenlandia
Guadalupa
Guatemala
Haiti
Honduras
Isole BES
Isole Cayman
Isole Turks e Caicos
Isole Vergini Americane
Isole Vergini britanniche
Martinica
Messico
Montserrat
Nicaragua
Panamá
Porto Rico
Repubblica Dominicana
Saint Kitts e Nevis
Saint Martin
Saint Vincent e Grenadine
Saint-Barthélemy
Saint-Pierre e Miquelon
Santa Lucia
Sint Maarten
Stati Uniti
Trinidad e Tobago