Pubblica i tuoi prodotti
DSF System - NSF-61 compliant joint system for food production and preparation environments
EMSEAL

DSF System - NSF-61 compliant joint system for food production and preparation environments

An NSF compliant joint sealant, DSF System features a silicone-bellows sealing surface and a precompressed, impregnated foam backing. DSF provides a lasting solution to joint sealing applications and will not pose a contamination risk to liquids or solids which may be ingested.

The silicone coating is compliant to NSF/ANSI Standard 61 for contact with potable drinking water. It is also in compliance with FDA Regulation CFR 177.2600 for indirect contact with food.

The system is comprised of precompressed, silicone-and-impregnated-foam hybrid installed into field-applied epoxy adhesive on the joint faces with the silicone bellows locked to the joint faces with a silicone sealant band.

For submerged applications subject to hydrostatic-head pressure see Submerseal.

Features

  • Watertight: DSF System is installed with the tensionless silicone bellows facing the liquids, solids, or activities requiring NSF or FDA compliance. The silicone faced side is watertight. DSF is also available double-sided so that both sides of a wall can be sealed in a single installation step.
  • Non-Invasive Anchoring: there are no hard metal-to-substrate connections with the DSF SYSTEM. This includes embedded pins, anchors, screws, bolts or tracks, trays or rails. The system is locked to the joint faces by means of the 1) backpressure of the foam; 2) the epoxy adhesive, and 3) the injected silicone sealant band at the joint face to foam-and-silicone bellows interface.
  • Color: The standard DSF SYSTEM color is off-white
  • Versatility: Variations in joint size can be handled through size-switching.
  • Continuity of Seal: as in all EMSEAL expansion joint systems, continuity of seal through changes in plane and direction is an essential performance differentiator. The DSF SYSTEM utilizes EMSEAL’s exclusive “Universal- 90’s”– factory-fabricated single-piece 90-degree units.
  • Double-Sided Straight-Run Option: The DSF SYSTEM is also available with double-sided protection manufactured with the water-resistant bellows on both sides of straight lengths for use in applications where exposure from two sides is possible.

Uses

Manufactured to resist and not contaminate conditions found
when expansion systems contact water and other clean liquids. Some examples are:

  • Restaurants
  • Cafeterias
  • Food Preparation Areas
  • Food Storage
  • Spill Guards
  • Food Production and Distribution Facilities
  • Proximity to Cleanable, Wipe-able, Nonporous Surfaces

Sizes

In 1/4″ (6mm) increments from 1/2″ to 8″ (12mm to 200mm) for walls and 1/2″ to 4″ (12mm to 100mm) for floors.

Note: Sizes under 1 1/2″ (40mm) are manufactured with a single bellows. Larger sizes incorporate multiple bellows.

Movement

50% Movement (+25/-25%)

Specifiche tecniche
  • Rif. Unicodsf
  • Famiglia di prodottoWatertight Expansion Joints
  • Gruppo di famigliaDeck and Wall
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2021-12-09
  • Numero di versione1
Relativo a
  • Materiale principaleSigillante
  • Materiale secondarioSchiuma espansa
  • Progettato inStati Uniti
  • Prodotto inCanada
Classificazioni
  • Categoria BIMobjectMateriali da costruzione - Impermeabilizzante
  • Clasificazione IFCFloor
  • Codice Uniclass 2015Pr_35_90_27
  • Descrizione Uniclass 2015Expansion joints
  • Codice CSI MasterFormat 201407 95 00
  • Titolo CSI MasterFormat 2014Expansion Control
  • Numero OmniClass23-13 31 21 19 11
  • Titolo OmniClassExpansion and Contraction Joints
  • Codice CSI UniFormat IIB1010
  • Titolo CSI UniFormat IIFloor Construction

Disponibilità Regionale

Nord America
Anguilla
Antigua e Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Canada
Costa Rica
Cuba
Curaçao
Dominica
El Salvador
Giamaica
Grenada
Groenlandia
Guadalupa
Guatemala
Haiti
Honduras
Isole BES
Isole Cayman
Isole Turks e Caicos
Isole Vergini Americane
Isole Vergini britanniche
Martinica
Messico
Montserrat
Nicaragua
Panamá
Porto Rico
Repubblica Dominicana
Saint Kitts e Nevis
Saint Martin
Saint Vincent e Grenadine
Saint-Barthélemy
Saint-Pierre e Miquelon
Santa Lucia
Sint Maarten
Stati Uniti
Trinidad e Tobago