Pubblica i tuoi prodotti
Metal Tower Supports
Metal Tower Supports
Metal Tower Supports
Metal Tower Supports
    ErectaStep

    Metal Tower Supports

    Standing Up Safety. ErectaStep’s OSHA-compliant metal platform tower supports carry the weight of the work platform and the workers on it with ease. When workers need to safely get up and over an obstacle, or need safe access to an elevated area for servicing, ErectaStep’s modular metal stair system is the perfect solution. There’s no custom fabricating or on-site welding; the systems are in-stock and ready to ship.


    Voce di capitolato
    • Metal Tower Support Features:

      • Metal Tower Support Available in 11 heights
      • Tower supports can bolt to any side of industrial stair or access platform—regardless of stair location
      • Can span two work platforms
      • Standard heights up to 15 feet
    Specifiche tecniche
    • Rif. Unicometal-tower-supports
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2022-07-27
    • Numero di versione1
    Classificazioni
    • Categoria BIMobjectEdilizia - Accessori per il tetto