Utilizziamo i cookie per il nostro sito. Utilizzando questo sito autorizzi l'utilizzo dei cookie..
;

Evokit Absolute Single

Unique ref.: Sliding-Door-Evokit_Absolute-Single
Produttore: Ermetika
Famiglia prodotto: Flush doors
Gruppo prodotto: Evokit Absolute
Data di pubblicazione: 2018-07-23
Numero edizione: 1
Tipo: Showcase (modello esempio)
Download (1)

Ermetika presents the first Absolute Evokit doorframe, which holds a technological, functional value with refined aesthetic sense. Extremely easy to assemble, the visible leaf surfaces are free of jambs and architraves, which grants a linear and essential appearance. Ideal for those who create minimal design solutions for elegant interiors, furnishing without the need of additional components in order to respond to the wish of simplicity and sobriety. The system in kit adds the unique ease and convenience.


Materiale principale: Sheet metal
Materiale secondario: Aluminium
Progettato in: Italy
Prodotto in: Italy

Categoria BIMobject: Porte - Porte scorrevoli
Classificazione IFC: Door
Nome UNSPSC: Doors
Codice UNSPSC: 301715
Uniclass 1.4 Codice: JL20
Uniclass 1.4 Descrizione: Doors
Uniclass 2.0 Codice: PR-59-23-77
Uniclass 2.0 Descrizione: Sliding Door And Partition Sets
Uniclass 2015 Codice: Ss_25_30_20_77
Uniclass 2015 Descrizione: Sliding doorset systems
NBS Reference Codice: 59-23-77
NBS Reference Descrizione: Sliding Door And Partition Sets
CSI MasterFormat 2014 Code: 08 14 73
CSI MasterFormat 2014 Title: Sliding Wood Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors
Questo prodotto è disponibile in:
Africa
  • Morocco
  • Tunisia
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Israel
  • Turkey
Oceania
  • Australia

BIMobject SEEK Properties

Doors - Sliding

Nome Valore
Material - Core wood
Maximum Door Height 2700 mm
Maximum Door Width 1200 mm
Minimum Door Width 600 mm
Thickness 40 mm
Wall Type plasterboard

BIMobject®