Pubblica i tuoi prodotti
Tork SmartOne Twin Mini Toilet Roll Dispenser
Tork SmartOne Twin Mini Toilet Roll Dispenser
Tork SmartOne Twin Mini Toilet Roll Dispenser

    Tork SmartOne Twin Mini Toilet Roll Dispenser

    The Tork SmartOne® Twin Mini Toilet Roll Dispenser in Elevation Design is a modern efficient dispensing system suitable for demanding washrooms with high traffic. By holding two rolls and sheet-by-sheet dispensing, consumption is reduced by up to 40 % compared to traditional jumbo roll dispenser which means more visits per roll. Tork Elevation dispensers have a functional, modern design that makes a lasting impression on your guests. •Single-sheet dispensing helps reduce consumption by up to 40% •Hygienic because guests touch only the paper they use •Extra high capacity saves maintenance time and ensures that paper is always available •Durable design with metal key and lock that protects the roll and stops pilferage •Twin roll dispenser allows rolls to be used to the end minimizing the stub roll waste
    Specifiche tecniche
    • Rif. Unico682008
    • Famiglia di prodottoSmartOne
    • Gruppo di famigliaToilet Tissue
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2020-04-15
    • Numero di versione1
    • Altezza (mm)221
    • Larghezza (mm)398
    • Profondità (mm)156
    Relativo a
    • Materiale principalePlastica
    • Materiale secondarioPlastica
    • Progettato inSvezia
    • Prodotto inUngheria
    • Peso Netto (Kg)1175
    Classificazioni
    • Categoria BIMobjectArticoli sanitari - Dispenser
    • Classificazione IFCOggetto
    • Nome UNSPSCSanitary ware
    • Codice UNSPSC301815
    • Codice Uniclass 2015Pr_40_70_22_90
    • Descrizione Uniclass 2015Toilet paper dispensers
    • Numero OmniClass23-21 43 15 31
    • Titolo OmniClassToilet Tissue Dispensers