Pubblica i tuoi prodotti
CLEANWALL® - Porcelain Panel System
CLEANWALL® - Porcelain Panel System

    CLEANWALL® - Porcelain Panel System

    EXTECH’s CLEANWALL Porcelain Wall Panels System resists graffiti, vandalism, scratching, chipping, gouging, and other environmental damage with its smooth finishes, rounded corners, enclosed edges, and concealed fasteners. CLEANWALL’s porcelain wall panels and robust aluminum framing creates a durable, flexible, and virtually maintenance-free system allowing for quick and easy installation, individual panel replacement, and easy cleaning. With variable panel sizes, easily adaptable framing, and the performance of porcelain, CLEANWALL is an ideal wall system for transit and public applications.

    Further details and benefits:

    No Match for Vandals

    • Porcelain panel finish is scratch and graffiti resistant, even against permanent marker tags
    • Robust, noncorrosive, heavy-gauge aluminum framing engineered to resist vandalism
    • Eight (8) micron thick porcelain 26ga steel face sheet laminated over ½” cement board with steel backer sheet provides superior impact resistance
    • No unframed porcelain panel edges susceptible to vandalism and chipping

    Easy to Use

    • Components can be provided in stick form or prefabricated
    • Nearly zero maintenance
    • Rounded inside and outside corners for improved safety, durability and cleaning
    • Individual panels are removable for:
    • Panel replacement without disturbing adjacent panels
    • Inspection access behind panels (e.g. structural waterproofing, electrical, etc.)
    • Post installation of wiring and through-wall recessed devices
    • Easily installed over a wide variety of substrates
    • Deeper pocket depths and no need for mitered corners, reduce installation costs
    • Allows for repeated installation and removal of adhered advertising films

    Designed with Design in Mind

    • Unbroken panel lengths up to 12’
    • Framing can accommodate 1/2,” 3/8,” or 1/4” panels in a variety of widths
    • Available in matching or contrasting finish colors
    • Adaptable to wall openings and varying field conditions
    Specifiche tecniche
    • Rif. Unicoextech-cleanwall
    • Famiglia di prodottoInteriors
    • Gruppo di famigliaCLEANWALL®
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2019-10-01
    • Numero di versione1
    Relativo a
    • Materiale principalePorcellana
    • Materiale secondarioAlluminio
    • Progettato inStati Uniti
    • Prodotto inStati Uniti
    Classificazioni
    • Categoria BIMobjectPareti - Partizioni
    • Codice CSI MasterFormat 201409 78 00
    • Titolo CSI MasterFormat 2014Interior Wall Paneling
    • Numero OmniClass23-15 13 19 23
    • Titolo OmniClassPorcelain Enameled Faced Wall Panels
    • Codice CSI UniFormat IIC1010
    • Titolo CSI UniFormat IIPartitions

    Disponibilità Regionale

    Nord America
    Stati Uniti
    Libreria prodotti BIMobject

    App di progettazione per Revit

    Carica le famiglie direttamente nel tuo modello Revit con un solo clic

    Ottieni un posto per accedere più facilmente a nuovi oggetti, archivia le tue famiglie Revit e collabora con il tuo team.

    • Segno di spuntaLavora direttamente con gli oggetti BIM accanto a Revit
    • Segno di spunta 2 GB di spazio di archiviazione cloud: archivia i tuoi contenuti Revit
    • Segno di spunta Ottieni l'LCA (A1-A3) del carbonio incorporato direttamente da Revit